Added to Your Shopping Cart
The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.
Added to Your Shopping Cart
The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.
Added to Your Shopping Cart
The PX3005Kseries are 3-A, clean-in-place, with a backlit LCD display, ideal for monitoring pressures in food, beverage, dairy, and pharmaceutical applications
Added to Your Shopping Cart
The PX119 series are compact, rugged, and cost effective with a 4-20 mA output to integrate with a variety of industrial and OEM applications.
Added to Your Shopping Cart
This series has excellent long term stability with adjustable zero and span available in several output and connection options.
Added to Your Shopping Cart
The PX663 series features a compact, space saving DIN rail mountable design in low differential pressure ranges with onboard voltage regulations.
Added to Your Shopping Cart
The PX409S series are available with 1½" or 2" sanitary fittings for clean-in-place applications in food processing, beverage or bio/ pharmaceutical applications.
Added to Your Shopping Cart
The PX190 series are compact, rugged, and cost effective with both current and voltage outputs to integrate with a variety of industrial and OEM applications.
Added to Your Shopping Cart
The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure. They also have full span accuracy of 0.25%.
Added to Your Shopping Cart
The PX26 series are board mountable sensors that allow water and many other liquids to be applied to both sides in pressures in an easily mountable 4-pin package.
Added to Your Shopping Cart
The PX1004 and PX1009 series can withstand high operating temperatures up to 232°C (450°F) and 343°C (650°F) respectively, with low thermal drift 1%/100 °F.
Added to Your Shopping Cart
The PX61 series of miniature transducers are compact with standard 1/2" or 1/4" pressure port, so they are versatile and can fit most places.
Added to Your Shopping Cart
The PX51-IS series is FM approved with a sealed stainless steel case for harsh and hazardous environments. Available in gauge and absolute ranges from 10 to 30,000 psi.
Added to Your Shopping Cart
The PX600 series are Omega's smallest transducers, but are still rugged and accurate for industrial environments. Available in ranges from 200 to 10,000 psi.
Added to Your Shopping Cart
The PX275 series are OEM style on panel mount chassis with barbed fittings, with up to 6 field selectable ranges as low as 0.1 inH20 and a 4-20 mA output.
Added to Your Shopping Cart
PX78 series submersible transducers are watertight, suited to most underwater applications and have current and ratiometric output options.
Added to Your Shopping Cart
Added to Your Shopping Cart
The PX4200 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
Added to Your Shopping Cart
High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers
Added to Your Shopping Cart
The PXM309 metric series is versatile, with a selection of outputs and connections to fit most applications. Featuring high stability, low drift, and ±0.25 or ±0.5% accuracy.