General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class A Accuracy.
General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class B Accuracy.
General use RTDs molded into a silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.
Used to measure the temperature of any flat, curved, or moving surface, Omega offers a large variety of self adhesive, cement-on, bolt-on, magnetic mount, or handheld surface temperature sensors.