Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

AC/DC Powered, Digital Pressure Gauge with Output and Alarms

0 to 100 psi

$701.85

Item# DPG1000ADA-100G-1N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $701.85
10-24 $666.76
25-49 $652.72
50-99 $624.65
100+ $610.61

In stock

Lead Time (If not in stock): 6 weeks
0 to 100 psi DPG1000ADA-100G-1N DPG1000ADA-100G-1N
  • AC or DC Powered with Dual Alarms
  • DC Powered with Dual Alarms and Analog Output
  • Ranges between 15 psi and 3000 psi
  • Normal or Reverse Acting Alarms

DPG1000ADA-100G-1N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range
Pressure Port Type
Pressure Port Size
Power Source
Accuracy Value
Accuracy Class
Number of Digits
Alarm Types (DC/AC)
Additional Features
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


Using the DPG1000ADA and DPG1000DAR Alarm Outputs Normal (Fail-safe) vs. Reverse Action—The convention for alarm action is that with the normal or fail-safe configuration, the alarm output relays will be CLOSED (relay energized) for a clear or non-alarm condition and OPEN (relay not energized) for an alarm condition. This is primarily for users who require an alarm condition if the gauge loses power or suffers a catastrophic failure. In the wiring diagrams, the normally closed and normally open designations refer to standard relay terminology (i.e., the relay contact status with the relay coil not energized). Therefore, with the normal (fail-safe) configuration in a green or non-alarm condition, the relay will be energized so that continuity can be expected between the common and normally open leads. In a red or alarm condition, the relay will be open (not energized) so that continuity can be expected between the common and normally closed leads.

Contact Rating and Protection The contacts of the alarm relays are rated at 1 A/24 Vdc or 0.5 A/ 115 Vac. Switching loads greater than the rating, or switching large inductive loads, will shorten the useful life of the contacts. In lowlevel switching or with dry contacts, the user should consider whether external contact protection, such as snubber networks or arc suppression networks, is required to protect the contacts. In addition, no internal fusing is included in the DPG1000 contact circuits. The circuit external to the gauge alarm outputs should be fused by the user in applications in which good design dictates this practice.

Using the DPG1000DAR Analog Output The analog output is easy to use if a few system considerations are observed. The DPG1000DAR is DC powered, with the gauge power supply (–) tied to the 4 to 20 mA (–). Therefore, the DC supply (–) lead should be considered common with regard to the analog output (–) or ground connection in the user’s system. Be sure to observe the output compliance (voltage drive) capabilities of the gauge. The compliance, and therefore the maximum loop resistance the output can drive, is a function of the supply voltage to the gauge. Consult the manual for maximum loop resistance vs. supply voltage. Too large a loop resistance will cause the gauge output to “limit” or saturate before reaching its full 20 mA output.

DPG1000ADA AC/DC Powered with Dual Alarms
SPECIFICATIONS
Accuracy: ±0.25% FSO or better, ±1 least-significant digit (includes linearity, hysteresis, repeatability)
Controls and Location: Display zero/span, non-interactive, ±15% range; setpoint 1 and setpoint 2, 0 to 100% range; top-accessible, multiturn potentiometers
Alarm Deadbands (Hysteresis): 1% of FSO, standard
Alarm Outputs: Dual form “C” (SPDT) relay contacts; individual setpoint 1 and setpoint 2 settings via top-accessible multiturn potentiometers; high/low alarm configuration standard, others available; relay contacts rated 1 A/24 Vdc, 0.5 A/115 Vac, non-inductive
Alarm Indicators: Bicolor (red/green) LEDs on front panel
Test Function: Front-panel TEST button, when depressed, toggles both SP1 and SP2 alarm status, independent of pressure input, to allow testing of system operation
Alarm Response Time: 100 ms typical
Power: Any AC source of 8 to 24 Vac, 50/60 Hz, or any DC source of 9 to 32 Vdc, 1.0 W maximum; optional wall-mount power supply available to operate on 115 Vac (DPG1000-PS)
DPG1000DAR DC Powered with Dual Alarms and 4 to 20 mA Output
SPECIFICATIONS
Accuracy: ±0.25% FSO or better, ±1 least-significant digit (includes linearity, hysteresis, repeatability)
Controls and Location: Display zero/span, non-interactive, ±15% range; setpoint 1 and setpoint 2, 0 to 100% range; test calibration level, 0 to 100% range; top-accessible, multiturn potentiometers analog output zero/span; internal potentiometers
Alarm Deadbands (Hysteresis): 1% of FSO, standard
Alarm Outputs: Dual form “C” (SPDT) relay contacts; individual setpoint 1 and setpoint 2 settings via top-accessible multiturn potentiometers; high/low alarm configuration standard; relay contacts rated 1 A/24 Vdc, 0.5 A/115 Vac, non-inductive
Alarm Indicators: Bi-color (red/green) LEDs on front panel
Alarm Response Time: 100 ms typical
Analog Output: 4 to 20 mA DC; output drive (compliance) determined by power source
Analog Output Response Time: 50 ms, typical
Test Function: Front-panel TEST button, when depressed, toggles both SP1 and SP2 alarm status and simultaneously sets display and analog output to “calibration” level, independent of pressure input, to allow testing system operation
Power: Any DC source of 9 to 32 Vdc, 1.0 W max
Electrical Connection: 0.9 m (3') long, 4-conductor 22 AWG shielded cable for power and retransmitted output; 0.9 m (3') long, 6-conductor 22 AWG cable for alarm contacts

ALARMS (final siffix 1N standard)
1 = HI/LO (standard)
2= HI/HI
3= LO/LO
N = Normal Acting (standard)
R = Reverse Acting
Example: DPG1000ANA-15G-3R HAS LO/LO ALARMS, Reverse Acting

For alternative Digital Pressure Gauges please visit the following links:
DPG104-DPG104S
DPG-110
DPG-101
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
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
115 Vac wall mountable power supply
$40.00
4 In Stock


Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
en-US
en
Save Configuration