Click For Large Image



Click for Large Image

Table of Contents
Clinical Genetics: A Short Course
Golder N. Wilson

Devoted solely to clinical applications of genetics, Clinical Genetics: A Short Course is presented in an organized format which includes everything from the basic principles to differential diagnosis and management. Each chapter is introduced by a case presentation and an explanation of medical terms, and progresses with the material presented in each chapter. Includes special features such as case-oriented problem sets, answers, solutions, and illustrations. Over 300 clarifying figures, relaying important concepts from the book. Incorporates actual patient scenarios into the problem material.

ISBN: 0471298069
Book ID: CH-5599
Pages: 496
Publisher:



View Shopping Cart
Check Out
Price: $52.50
out of stock
Qty

All dollar amounts on this site are shown in US currency.

© Copyright 2003-2013  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions MXV MMV | 78
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard