|


Probe
furnaces are utilized in OMEGAs calibration laboratory along
with NIST traceable precision instrumentation to perform accurate
temperature calibrations. |
-
All NIST Traceable
-
All Meet or Exceed ISO10012-1, ANSI/NCSL Z540-1-1994
Standards
-
Fast, Precise Quality Service
-
Individual Probe Calibration
-
Instrument Calibration
-
System Calibration (Probe Connected to Instrument)
-
Five Levels of Calibration Service
-
Mobile Calibration Service Available
OMEGA uses
the different standards over varied temperature ranges to provide the
highest quality and reliability on all of its calibration certificates.
The standards for temperature calibrations are listed in the table below.
The standard used depends on the probe being calibrated. OMEGA maintains
all of these standards in-house to provide you with the quickest, most
convenient and highest quality calibration available anywhere. Some
of the standards we use for calibrations performed at our facilities
are also available for purchase from OMEGA, for those wishing to do
their own in-house calibrations. See Section K.
 
OMEGAs
new benchtop hot point® dry block probe calibrator model CL900A
shown being utilized to calibrate a handheld general purpose thermocouple
probe and meter.
| Calibration
Standards Utilized |
|
|
Block
Calibrator |
Liquid
Bath |
Furnace |
| Temperature |
100
to 500°C |
-25
to 100°C |
500 to 1300°C |
| Range |
212
to 930°F |
-13
to 212°F |
930
to 1832°F |
| Probe
Length |
7"
min
(178 mm) |
3"
min
(76 mm) |
18"
min
(457 mm) |
| Max. Probe
Diameter |
.250"
(6.35 mm) |
.250"
(6.35 mm) |
.250"
(6.35 mm) |
| Accuracy |
±0.4°C
(0.72°F) |
±0.2°C
(0.36°F) |
±0.12%
rdg. |
For
Calibration Services Call:
 
OMEGA can
calibrate a probe by itself, an instrument by itself, or a probe connected
to an instrument (system calibration). The pricing and temperature ranges
listed below apply to most types of equipment; however, our product
offering is so broad that you need to check with us for current pricing
for a particular calibration. Be aware that there may be inherent limitations
in a particular instrument that can limit the temperature range over
which it can be calibrated.
| Probe
Type |
System
CAL Probe
+ Meter |
Probe
Only |
Probe
Length
Min |
Standard
Calibration Points for CAL-3
Probe Diameter, Inches (mm) |
0.032
(0.81) |
0.040
(1.02) |
0.062
(1.57) |
0.125
(3.18) |
0.188
(4.76) |
0.250
(6.35) |
| °F |
°C |
°F |
°C |
°F |
°C |
°F |
°C |
°F |
°C
|
°F
|
°C |
| K |
Yes |
Yes |
7"
(178 mm) |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
| J |
Yes |
Yes |
7"
(178 mm) |
212
302
392 |
100
150
200 |
212
302
392 |
100
150
200 |
212
392
572 |
100
200
300 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
| T |
Yes |
Yes |
7"
(178 mm) |
212
302
392 |
100
150
200 |
212
302
392 |
100
150
200 |
212
302
392 |
100
150
200 |
212
392
572 |
100
200
300 |
212
392
572 |
100
200
300 |
212
392
572 |
100
200
300 |
| E |
Yes |
Yes |
7"
(178 mm) |
212
302
392 |
100
150
200 |
212
302
392 |
100
150
200 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
| N |
Yes |
Yes |
7"
(178 mm) |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
| RTD |
Yes |
Yes |
7"
(178 mm) |
|
|
|
|
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
212
392
752 |
100
200
400 |
Thermistor
with Meter |
Yes |
No |
3"
(76.2 mm) |
|
|
|
|
32
122
194 |
0
50
90 |
32
122
194 |
0
50
90 |
32
122
194 |
0
50
90 |
32
122
194 |
0
50
90 |
Note: CAL-3
calibration data is given in °F standard, unless requested in °C.
| CAL-5
Standard Calibration Points |
Thermocouple
Calibration |
 |
 |
 |
 |
 |
| |
Liquid
Nitrogen |
Ice
Point |
Boiling
Point |
Tin
Melting |
Zinc
Melting |
| T |
-320°F
(-195.8°C) |
32°F
(0°C) |
212°F
(100°C) |
449°F
(231.9°C) |
|
| J,
K, E, N |
|
32°F
(0°C) |
212°F
(100°C) |
449°F
(231.9°C) |
787°F
(419.6°C) |
| Temperature
Ratings |
Probe
Type |
1/4"
Dia. Probe
18 AWG Wire |
3/16"
Dia. Probe
20 AWG Wire |
1/8"
Dia. Probe
24 AWG Wire |
1/16"
Dia. Probe
30 AWG Wire |
| J |
900°F
(482°C) |
900°F
(482°C) |
700°F
(371°C) |
600°F
(315°C) |
| K |
1800°F
(982°C) |
1800°F
(982°C) |
1600°F
(871°C) |
1400°F
(760°C) |
| T |
550°F
(287°C) |
500°F
(260°C) |
400°F
(204°C) |
300°F
(148°C) |
| E |
1000°F
(537°C) |
1000°F
(537°C) |
800°F
(426°C) |
700°F
(371°C) |
| To
Order (Specify Calibration Level) |
| Probe
Calibrations |
| Model
No. |
CAL-1 |
CAL-2 |
CAL-3 |
CAL-4 |
CAL-5 |
| T/C Probes |
$0 |
- |
$110 |
$85
setup
+$35
per point |
$15 |
RTD Probes |
0 |
- |
$110 |
$85
setup +
$45 per point |
- |
| System
Calibration (probe and Meter)* |
T/C
&
Instrument |
- |
- |
$135 |
$150 setup + $35 per point |
- |
RTD
or Thermistor &
Instrument |
- |
- |
$135 |
$150 setup + $45 per point |
- |
† Probe must meet requirements based on calibration standards utilized as
shown in table on previous page.
*Prices are for new instruments and subject to change without notice. For
recalibration, call customer service for price. Charges vary depending on the
instrument being calibrated.
Note: Because of the large selection of temperature probes, thermocouple wire and
instrumentation OMEGA offers, the pricing and calibration data points shown above
are only an example and do not apply to every probe or system calibration. Contact
OMEGA’s Customer Service prior to returning any instrument for calibration service.
Ordering Example: CAL-3, designate this calibration level when NIST
traceability is required on the thermocouple probe or probe/instrument system
you are purchasing new or returning previously purchased equipment for
calibration, $110 (probe only), $135 (probe with instrument).
|