|

-
All NIST Traceable Standards Used
-
Both IR Sensor Only or System Calibrations
-
Blackbody Calibrations
-
Wide Temperature Range
-
Fast Turnaround Times
-
4 Levels of Calibration Available
-
Calibration Temperatures to 3000°F and Above
OMEGA offers
a complete range of calibration services by a highly experienced engineering
and technical staff. Our role as an industry leader in the design, manufacturing,
research and development of infrared temperature measurement and laser
sighting technologies and products has gained us numerous patents and
years of testing and calibration experience. We maintain a wide range
of high and low temperature blackbody calibration standards all NIST
traceable. Contact our Customer Service Department to arrange for infrared
calibration services.
 |

Model
BB-4A benchtop blackbody calibration source shown below. See OMEGAs
complete line of blackbody calibrators in Section K.
Shown
calibrating the OS1551-A infrared two-wire transmitter/ pyrometer
and DP41-E panel meter system
|
| To
Order (Specify Calibration Level) |
| Cal
Level |
Price |
Description |
| CAL-1 |
$
0 |
Statement
of Conformance.
(Must be requested at time of purchase). |
| CAL-2* |
0 |
Statement
of Traceability, no data points.
(Must be requested at time of purchase). |
| CAL-3-IR |
135 |
Calibration
traceable to NIST with 3 data points |
| CAL-4-IR |
135
+ 35/PT |
Same
as CAL-3-IR plus the addition of customer
selected data points between 0 to 2190°F (-18 to 1199°C) |
| CAL-3-BB |
235 |
Blackbody
calibration to NIST (3 data points) |
| CAL-4-BB |
235
+ 35/PT |
Same
as CAL-3-BB plus the addition of customer
selected data points across the calibrator's range |
*Not all products
are available with NIST traceability
Note: Because of the large selection of infrared pyrometers and blackbody
calibration services OMEGA offers, the pricing and calibration data points
shown above are only an example and do not apply to every pyrometer or
blackbody calibration. Contact OMEGAs Customer Service prior to
returning any instrument for calibration service.
Ordering Example: CAL-3-IR, designate this calibration level when
NIST traceability is required on the infrared pyrometer you are purchasing
new or returning previously purchased equipment for calibration, $135.
View pdf version of this page
For
Calibration Services Call:
|