Omega.com - Your one-stop source for process measurement and control! Omega® Engineering
1-888-TC-OMEGA® (1-888-826-6342) US & CANADA
1-203-359-1660 INTERNATIONAL
Home Online Store Products Literature My Omega Omega Info Contact us View Cart Help Global
Site navigation image map   Help links image map
search
         
 

Pressure Calibration Services


NIST traceable low pressure and high pressure dead weight testers.
Factory Cal Label Mobile Cal Label NIST Label ISO 9001 Label
  • All NIST Traceable Standards Used
  • Sensor Calibration, Meter Calibration, and System Calibrations Available
  • Fast, Accurate Service By a Highly Experienced Engineering and Technical Staff

OMEGA maintains highly accurate primary dead weight standards which are NIST traceable. These standards are used directly or through secondary transfer standards for pressure calibrations from vacuum to 20,000 psi. OMEGA also offers a vast selection of pressure sensors, and it would be impossible to list all ranges of calibration here. Please check with your sales representative prior to ordering.


Pressure transducers such as OMEGA model PX01 are available from stock with NIST traceable calibration.

PX945 series transducer with snubber and DP41-S pressure indicator shown
To Order (Specify Calibration Level)
Cal Level Price Description
CAL-1 $0 Statement of Conformance. (Must be requested at time of purchase).
CAL-2* $0 Statement of Traceability, no data points. (Must be requested at time of purchase).
EI-CAL-3-PRESSURE $160 Calibration traceable to NIST with 5 data points (0%, 50%, 100% increasing, 50%, 0% decreasing)
EI-CAL-4-PRESSURE $160
+35/PT
Customer-selected data points; specify engineering units and resolution
SYSTEM CALIBRATION $235 Calibrate meter and sensor together
*Not all products are available with NIST traceability Note: Because of the large selection of load cells and pressure instrumentation OMEGA offers, the pricing and calibration data points shown above are only an example and do not apply to every pressure calibration. Contact OMEGA’s Customer Service prior to returning any instrument for calibration service.
Ordering Example: CAL-3, designate this calibration level when NIST traceability is required on the pressure transducer or transducer/instrument system you are purchasing new or returning previously purchased equipment for calibration, $160.

© Copyright 2003-2013  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard
Back to top Home Products Shop Omega search Contact us Home Products Shop Omega search search contact us Click here for help on ordering products Click here for help on related links. Click here for help on our part number builder Click here for help on ordering products