Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Air Set High Temperature Cements

High Temperature Cements

$102.98

Item# OB-KIT-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $102.98
5-9 $97.83
10-24 $95.77
25-49 $91.65
50-99 $89.59
100+ $87.53

In stock

Lead Time (If not in stock): 4 weeks
High Temperature Cements OB-KIT-1 OB-KIT-1
  • Thermally Conductive
  • Thermal Shock Resistant
  • Electrically Insulating
  • Resists Oils, Solvents, Most Acids

OB-KIT-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Volume
Max Temperature
Mix Ratio By Weight
Tensile Shear
Additional Option


Air Set Cements set or cure through loss of moisture by evaporation. Atmospheric conditions therefore affect the drying rate. Air Set Cements are used mainly in thin film applications (applied in thicknesses less than 1/4")*.

SELECTION CRITERIA FOR CEMENTS
1. Type of Application – Potting, sealing, encapsulating, assembling, bonding. Is a thick or thin film of cement required? This dictates whether or not an air set or a chemical set cement should be used.
2. Thermal Considerations – What is the maximum temperature that the cement must withstand? What degree of thermal conductivity is needed? What degree of thermal expansion is allowed? These parameters are then matched to the appropriate cement.
3. Substrate – What materials will the cement be in contact with?
4. Application Considerations – Pot life, set time, method of dispensing, batch size, cure procedure.
5. Miscellaneous Considerations – Porosity, moisture absorption, electrical resistance, volume stability, clearances/tolerances.
loading all models
loading all reviews
Rated 1 out of 5 by from Doesn't bond to Ready-Made Thermocouples For whatever reason this stuff does not bond to the Ready-Made ThermoCouples. It bonds to metal just fine. Forwarded concerns on this issue. "There are only a few possibilities – The mixture is not correct; the curing time is not sufficient or there has not been enough applied. An outside possibility is the material is no longer viable" ????? "We let it sit over the weekend. It seems to have set up good. There was some left over in the cap we mixed it in and it was hard as a rock. It just isn’t bonding to the wire. There was plenty applied. Material is not viable as in the bonding agent is possibly bad? Sticker on it says use before 3/2018" No response after that...... Had to figure something else out.
Date published: 2017-06-02
Rated 5 out of 5 by from Amazing product! I am using this to attach an aluminum heat sink to an IC on some circuitboards. The thermal conductivity is amazing. It performs just as good as a high quality thermal epoxy, but it's easier to work with. I followed the instructions in the data sheet and it becomes rock hard when fully cured.
Date published: 2023-11-20
Rated 1 out of 5 by from Doesn't work at high temperatures I had bought OB700 and OB400 and they are claimed to be working at high temperatures. Unfortunately, they are a waste at high temperatures (500-600C) and lose strength like anything. As soon as i bring them to room temperature, they offer some strength. Clearly, they are not high-temperature cements. They are just regular ceramic powder grounded.
Date published: 2022-01-17
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_OB-KIT-1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

I'm wondering what the thermal conductivity of Omegabond 500 is. I can't find it in the datasheet.

Asked by: jskim
Thank you for your inquiry. The OB-500 has an undefined thermal conductivity.
Answered by: Engineer CB
Date published: 2021-08-27

The inst. for using OB300 specifies three steps for "optimal performance". 1. Dry18-24h RT. Is there benefit of 24 vs 18? 2. What is benefit of 4h 82C? 3. What is benefit of 4h 105C?

Asked by: LouisL
Hi LouisL, Thank you for the inquiry. These are described as additional steps after room temperature curing. And for cases where cement is to be exposed to elevated temperatures above ambient. The additional steps help prevent flaking and chipping. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-28

I am looking at sticking a thermocouple to a kapton heater. Will Omegabond 300, 400 or 500 stick to that material?

Asked by: JoshuaS
Our Omegabond 400 would be best as it has the highest thermal conductivity.
Answered by: RD Engineer
Date published: 2021-08-28

I want to put smaller rock on the harth of my fire place will this product work for this

Asked by: A henkelman
The material would hold a small object provided it would not be exposed to temperatures above the maximum rating.
Answered by: ApplicationsEngineerANB
Date published: 2021-08-28
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_OB-KIT-1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration