Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

70A series Low Cost Audible Alarm Annunciators (buzzer)

Audible Alarm Annuciators (buzzer)

$47.12

Item# 70A-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $47.12
10-24 $44.76
25-49 $43.82
50-99 $41.94
100-199 $40.99
200+ $40.05

In stock

Lead Time (If not in stock): 2 weeks
Audible Alarm Annuciators (buzzer) 70A-4 70A-4
  • Loud Tone -95 dB @ 2900 Hz
  • Solid State Reliability, No Arcing or Mechanical Wear
  • Easy to Install
  • Very Low Cost

70A-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Features


OMEGA™ Model 70A Temperature Alarms are the latest development in solid state sound production. When power is applied, a piezoelectric transducer operates as a solid state oscillator resulting in a loud, audible alarm tone.

OMEGA™ Temperature Alarms are designed to give years of trouble-free service. There is no arcing or mechanical wear, and they are rugged and easy to install. Only a 1 1/8" diameter hole is required for mounting by removing the front plastic nut, inserting unit and rethreading. Units are easy to operate. Simply connect to a temperature controller and 120 volt ac power supply.

Humidity
Model 70A Temperature Alarms will operate after having been subjected to 95% relative humidity at 40°C continuously for 100 hours. After removal from high humidity, the unit should be allowed to dry for a minimum of four hours at room temperature before operation.
loading all models
loading all reviews
Rated 5 out of 5 by from Great Yes we get the part we need last month. And deliver on time
Date published: 2019-02-07
  • y_2024, m_5, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_70A-4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA

I need to see the back of unit to determine if it is a terminal connection or plug in, can you send me a picture. Audible Alarm Annuciators (buzzer)Item# 70A-3, 120volt

Asked by: Anonymous
You can send your request to temp@omega.com for any drawings or document requests.
Answered by: ApplicationsEngineerANB
Date published: 2020-09-15
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_70A-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration