Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Regulating 150°C Max Heating Cable 120-240 Vac

Self-Regulating Rapid-Trace Heating Cable/Medium Temperature (Price Per Foot)

$29.33

Item# SRM/E5-2CT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $29.33
5-9 $27.86
10-24 $27.28
25-49 $26.10
50-99 $25.52
100+ $24.93

In stock

Lead Time (If not in stock): 4 weeks
Self-Regulating Rapid-Trace Heating Cable/Medium Temperature (Price Per Foot) SRM/E5-2CT SRM/E5-2CT
  • 5, 10, & 20 Watts/ft
  • 120 and 240V options
  • 150°C (302°F) Maximum Maintenance Temperature
  • Energy Efficient

SRM/E5-2CT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power Density
Maximum Temperature Exposure
Wire Gauge
Approx. Cable Size
Insulation Material
Minimum Purchase Length
Additional Feature


  • Maximum Operating Temperature 150°C (302°F)
  • Wire Gauge 14 AWG
  • Wire Material Copper
  • Features Energy Efficient

SRM/E self-regulating heating cable provides safe, reliable heat tracing for process temperature maintenance and freeze protection of pipes, valves, tanks and similar applications. The 190°C (375°F) maximum exposure temperature rating allows steam cleaning of process equipment with up to 170 psig steam. SRM/E self-regulating heating cables can be used in hazardous as well as certain corrosive areas.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this cable be used to warm a box of damp sand? The temperature range is from 17º to a maximum of 30º. The sand is insulated on the bottom with Silverboard and seed trays lie on top of the sand.

Asked by: Berto
Hi Berto, Thank you for the inquiry. This would not be a good application for the heat tracing. Please email heaters@omega.com or call us for assistance with the application. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2022-10-19

Can this cable running baseboard radiant heaters in dwellings

Asked by: Bigbart
These would not be used to provide heat from a baseboard but more along the line of freeze protection on baseboard in houses that are not using heat in a sub-zero environment.
Answered by: ANB ENG
Date published: 2020-09-17

Can this heat tape overlap itself without burning out?

Asked by: jrp21c
Hi JRP21C The tape will regulate down when encountering hot spots. So it is more resistant to burn out than constant watt style. Best to avoid overlaps by use of splice and t boxes at branches. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2021-06-11

Can this product be used with 1 1/2 inch polyethylene water pipe ? 

Asked by: John 45
Thank you for your inquiry. Electric heaters in general cannot be used with any polyethylene or any plastic pipe.
Answered by: Application Engineer JB
Date published: 2019-11-19

Can this be cut shorter, or the 25ft min is as short as it can be?

Asked by: Chris S
Thank you for your inquiry. The cable can be cut as short as needed.
Answered by: CB Engineer
Date published: 2022-10-19

Does this product come with a temperature controller attatched?

Asked by: Sidj
Thank you for your inquiry. Unfortunately this does not come with a temperature controller. For a recommendation, please contact engineering at temp@omega.com
Answered by: Application Engineer CB
Date published: 2020-04-08

Can this be used on 1/4'' stainless steel tube, maintaining a temp of 60°C?

Asked by: tcd04a
It should be OK but to maintain at 60C you would need some type of sensor and Controller or Thermal switch to maintain that temperature.
Answered by: Applications Engineer AB
Date published: 2021-05-13
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_SRM-E5-2CT, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration