Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-illuminated Heavy Duty/Oil Tight Push Buttons & Enclosures

Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures

$79.25

Item# OMPBD7-1YP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $79.25
5-9 $75.29
10-24 $73.70
25-49 $70.53
50-99 $68.95
100+ $67.36

In stock

Lead Time (If not in stock): 4 weeks
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures OMPBD7-1YP OMPBD7-1YP
  • Modular Design
  • Quick, Easy Installation with Tool-less Mounting Latch
  • Plastic Operators: NEMA 4/4X/13 (IP66) Environmental Rating
  • Metal Operators: NEMA 4/13 (IP66) Environmental Rating

OMPBD7-1YP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pushbutton Style
Switch Type
Contact Blocks
Pushbutton Color
Switch Operation
Pushbutton Material
Features


Omega’s rugged OMPBD7 pilot devices offer maximum flexibility and a wide choice for all applications. This 22 mm line is aesthetically appealing and modularly designed to make assembly and interchangeability easy. The OMPBD7 Push Button operators are available in two different body styles to meet every application need. Both operators exhibit a new lower profile stylish appearance while maintaining the rugged performance necessary for demanding environments.

What is Momentary vs Maintained?
When a pushbutton is pressed, it will open or close a circuit. A momentary pushbutton will allow the electrical Contact to return to is original position when the pushbutton is released. A maintained pushbutton will keep the Contacts in the changed position, it requires some additional action to return to is original position.

How does Momentary vs Maintained apply to Selector Switches?
2-Way and 3-Way selector switches come in multiple configurations, fixed positions or spring right return, spring left return or both. When you select a position and the switch remains in that position then the switch is considered maintained in all positions. With a spring right return or spring left return selector switch, the return position would be a maintained condition where the spring position would be a momentary position and the change in the Contacts would only apply while the knob is held in position.

What is a Tool-Less Mounting Latch?
Quick, reliable and strong, it’s the best pilot device mounting latch available in the industry. Once the push button operator is installed in the panel, the Tool-Less latch pushes onto the back of the operator with a "click". Now you can snap on up to 6 Contact blocks, with no tools.

Long Electrical and Mechanical Life

What are the Environmental Ratings?
Front elements, including push buttons, mushroom operators and selector switches, are IP 66 protection against submersion, oil and dirt, making them reliable in the toughest industrial environments. OMPBD7P is a plastic operator with a captive black plastic front bezel. Constructed of high-grade thermoplastics the OMPBD7P is the corrosion resistant solution for harsh environments and is rated NEMA Type 4/4X/13 & IP65/66 for use in wash down locations. For super tough applications, the OMPBD7M has a die-cast zinc housing and mounting ring for rugged durability. Both are finished with corrosion resistant chrome plating. The OMPBD7M also features a captive shiny metal bezel for a polished appearance. Metal operators are NEMA Type 4/13 & IP65/66 rated.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration