Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGATITE 650® Protection Tubes with Optional Fittings

OMEGATITE 650® Protection Tubes
  • RoHS Icon

$612.93

Item# PTRS-612-600

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $612.93
10-24 $582.28
25-49 $570.02
50-99 $545.51
100-199 $533.25
200+ $520.99

In stock

Lead Time (If not in stock): 8 weeks
OMEGATITE 650® Protection Tubes PTRS-612-600 PTRS-612-600
  • High Temperature
  • Thermal Shock Resistance
  • Corrosion Resistance

PTRS-612-600 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Head Connection Size
Process Connection
Length
Outer Diameter
Inner Diameter
Material
Maximum Temperature Rating
Sensing End


OMEGATITE™650 is an alloy of silicon nitride and aluminum oxide. This superior refractory material has the combined properties of silicon nitride (high strength, hardness, fracture toughness, and low thermal expansion) and aluminum oxide (corrosion resistance, chemically inert, high temperature capabilities, and oxidation resistance).

Most refractory products can be used only in high temperature applications where one or two of the following properties are required: thermal shock resistace, mechanical strength, corrosion resistance, abrasion resistance or electrical insulation. OMEGATITE™ 650 combines all these properties in one refractory material.

OMEGATITE™ 650 is uniquely qualified for nonferrous molten metal applications and high wear or high impact environments up to 1250°C. OMEGATITE™ 650 is non-wetting for most nonferrous metals. It is gas tight, chemically inert, resistant to corrosion and metal attack, and features high strength, hardness, and thermal shock resistance.

OMEGATITE™ 650 thermocouple sheaths are used extensively for continuous measurements in nonferrous metals. In molten aluminum, OMEGATITE™ 650 is thermal shock resistant, non-wetting, does not contaminate the melt, provides continuous, reliable temperature measurement, and is resistant to degradation even in aggressive aluminum lithium alloys. The excellent corrosion resistance of OMEGATITE™ 650 allows the use of thinner walls, thereby providing faster response time and improved accuracy.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration