Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Sanitary Thermowells for 0.260" & 0.385" Bore Diameters

Sanitary Thermowells

$279.20

Item# 2-S-260-U41/2-316SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $279.20
10-24 $265.24
25-99 $251.28
100-499 $237.32
500-999 $223.36
1000+ $209.40

In stock

Lead Time (If not in stock): 5 weeks
Sanitary Thermowells 2-S-260-U41/2-316SS 2-S-260-U41/2-316SS
  • 316 Stainless Steel
  • Bore ID 0.260 or 0.385 inch
  • Accepts 1/4'or 3/8' OD stems
  • 1-1/2' Tri-Grip (Tri-Clamp® compatible)

2-S-260-U41/2-316SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flange Size
Shank Diameter
Insertion Length
Shank Style
Bore Diameter
Stem length/Probe Length
External Thread
Pipe Size
Material
Internal Thread
Pressure Rating
Well Type
Features


Sanitary Thermowells are generally chosen for an application based on corrosion conditions, surface finish, mechanical size requirements, and accurate thermal transfer. Omega Sanitary Thermowells can be configured from the options below to meet your clean in place or sanitize in place application needs.
This technical reference, Introduction to Sanitary Sensors contains addition application and installation details regarding the use and application of Sanitary Sensors and Sanitary Thermowells. Sanitary Sensors can be selected to match your well dimensions. See the related links below.Most Omega temperature instrumentation with sanitary process connections can be sized and configured to fit your thermowell or CIP needs.

Food process hygienic temperature sensors and thermowells can be used to aid food safety inspection compliance and verification of time temperature control. Combined with a chart recorder model CTXL you can temperature monitor a CCP ( Critical Control Point) or sanitation time and move toward a HACCP (Hazard Analysis Critical Control Point) compliance plan.

Application: ¼ or 3/8" diameter stem,bimetal thermometers RTD or TC temperaturesensing instruments having 0.252"(S-260 models) and 0.377" (S-385models) maximum diameters,#20-gage thermocouple elements.Applications: Sanitary Thermowell for CIP , food and beverage,pharmaceuticals, research.

Connection Size:1½" Tri-Grip (Tri-Clamp®compatible) (cap size) isstandard. Other Tri-Grip sizesare available upon request.

Materials: 316 stainless steel.Custom wells are also available inspecial materials, other Ra or special finish, prices on request.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration