Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flanged Thermowells for 0.260" & 0.385" Bore Diameters

Flanged Thermowells for 1/4 and 3/8 Inch Diameter Elements

$215.63

Item# 260F-U4-CS-1-150RF-CS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $215.63
10-24 $204.85
25-49 $200.54
50-99 $191.91
100-199 $187.60
200+ $183.29

In stock

Lead Time (If not in stock): 8 weeks
Flanged Thermowells for 1/4 and 3/8 Inch Diameter Elements 260F-U4-CS-1-150RF-CS 260F-U4-CS-1-150RF-CS
  • Rugged Industrial Thermowell with Flange
  • Available in Carbon Steel and Stainless Steel
  • Standard lengths from 2 to 22 inches
  • Bore Diameters of 0.260 and 0.385 Inches

260F-U4-CS-1-150RF-CS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flange Size
Material
Shank Diameter
Insertion Length
Bore Diameter
Pressure Rating
Features
Stem length/Probe Length
External Thread
Pipe Size
Shank Style
Internal Thread
Well Type


Application:
260F series fits standard length 1/4' diameter elements.
385F series fits standard length 3/8' diameter elements.
Flange Sizes:
1' and 11/2' flanges in all facings and pressure ratings are standard. Other sizes are available on application.
Materials:
Flanges and wells made of Carbon Steel (C-1018), A.I.S.I. 304, A.I.S.I. 316, and Monel are available for quick delivery. Other materials are available.
   Protective Coatings for Thermowells:
• Resist Corrosion
• For Chemical Baths
• Color-Coded Sensors for Process Control
• Available in PFA, Epoxy and other materials.
Consult Sales Department for complete information
Welding:
Primary weld is “J” groove type; secondary weld is 45° bevel groove. Welding is performed by Navy certified welders using inert gas shielded arc.
Cap and Chain Options:
Consult sales.



Thermowell Dimensions
Model Number Element
Length
A
Insertion
Length
U
Shank
Diameter
Q
Bore
Diameter
B
260F-U 2(*)  
U 4(*)  
U 7(*)  
U10(*)  
U13(*)  
U16(*)  
U22(*)  
4
6
9
12
15
18
24
2
4
7
10
13
16
22
3/4
3/4
3/4
3/4
3/4
3/4
3/4
.260
.260
.260
.260
.260
.260
.260
385F-U 2(*)  
U 4(*)  
U 7(*)  
U10(*)  
U13(*)  
U16(*)  
U22(*)  
4
6
9
12
15
18
24
2
4
7
10
13
16
22
7/8
7/8
7/8
7/8
7/8
7/8
7/8
.385
.385
.385
.385
.385
.385
.385
  
Flanges
Rating
lb/in2
Size
inch
Model Number
(Flange Suffix)
150 1
1-1/2
2
1-150RF (or FF)(*)
11/2-150RF (or FF)(*)
2-150RF (or FF)(*)
300 1
1-1/2
2
1-300RF (or FF)(*)
11/2-300RF (or FF)(*)
2-300RF (or FF)(*)
*Insert code for material -304SS for 304 stainless steel,-316SS for 316 stainless steel, -CS for carbon steel
The thermowell and flange must
be made of the same material.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration