Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

0.260" Bore Diameter Threaded Straight/Stepdown Thermowells

Standard thermowell

$168.61

Item# 1/2-260S-U101/2-316SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $168.61
10-24 $160.18
25-99 $151.75
100-499 $143.32
500-999 $134.89
1000+ $126.46

In stock

Lead Time (If not in stock): 8 weeks
Standard thermowell 1/2-260S-U101/2-316SS 1/2-260S-U101/2-316SS
  • Rugged and Industrial
  • Materials - Brass, Carbon Steel, Stainless Steel and Aluminum
  • Insertion Lengths from 2½ to 22½ Inches
  • Connection Size - 1/2 Inch, 3/4 Inch and 1Inch NPT are standard

1/2-260S-U101/2-316SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

External Thread
Material
Shank Diameter
Insertion Length
Shank Style
Pressure Rating
Features
Stem length/Probe Length
Pipe Size
Flange Size
Internal Thread
Bore Diameter
Well Type


Application:
Standard length, 1/4" stem, bimetal thermometers #20gage thermocouple elements unarmored liquid-in-glasstest thermometers. Other temperature-sensingelements having .252 in. maximum diameter.

Connection Size:
1/2", 3/4" and 1" NPT are standard. Other thread sizes areavailable upon request.

Protective Coatings for Thermowells:
• Resist Corrosion • For Chemical Baths• Color-Coded Sensors for Process Control• Available in PFA, Epoxy and other materials. Consult Sales Department for complete information

Materials:
Brass (ASTM B-16) Carbon Steel (C-1018) StainlessSteel A.I.S.I. 304 & A.I.S.I. 316 Monel. Wells are alsoavailable in special materials prices on request.

Series 260S—General Use
loading all models
loading all reviews
Rated 5 out of 5 by from Thermowell Exactly as specified. It is a thermowell and it thermo'ed well.
Date published: 2022-03-10
Rated 5 out of 5 by from Great features to detail !! These wells are high quality , the craftsmanship that were in detail was secound to none.. Ten stars across the board to omegas machinest on the thermowell end !! :)
Date published: 2020-08-11
Rated 5 out of 5 by from Very good Exact fit for our application It was exactly what we needed
Date published: 2023-12-01
Rated 5 out of 5 by from Simply the best Omega is a cut above the rest. Reliable & long lasting products from people who understand customer service.
Date published: 2023-06-22
Rated 5 out of 5 by from Excelent product, Excelent product the only complain is about delivery time
Date published: 2023-06-21
Rated 5 out of 5 by from Never a problem Fully met expectations. Material was clean and ready for installation.
Date published: 2022-04-04
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_1-2-260S-U101-2-316SS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration