Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Test/Limited Space Thermowells for 0.260" & 0.385" Bore Dia

General Purpose Test Wells and Limited Space Wells

$50.83

Item# 1/2-385A-U2-CS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $50.83
10-24 $48.29
25-99 $45.75
100-499 $43.21
500-999 $40.66
1000+ $38.12

In stock

Lead Time (If not in stock): 8 weeks
General Purpose Test Wells and Limited Space Wells 1/2-385A-U2-CS 1/2-385A-U2-CS
  • 385A ½ NPT External Thread
  • 385A Cap and Chain included
  • 260A ¾” NPT or 1” NPT External thread
  • 260A Cap and Chain Sold separately

1/2-385A-U2-CS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

External Thread
Material
Shank Diameter
Insertion Length
Internal Thread
Bore Diameter
Pressure Rating
Stem length/Probe Length
Pipe Size
Flange Size
Shank Style
Well Type
Features


Series 385A

Application:
Armored liquid-in-glass test thermometers. #14 gage test thermocouples. Bimetal test thermometers.

Connection Size:
1/2' NPT external thread is standard.

Lagging Extension:
When extra head length is required to extend through insulation, 2 1/2' lagging extension is standard.

Materials:
Brass (ASTM B-16), Carbon Steel (C-1018), A.I.S.I. 304 & A.I.S.I. 316 Stainless Steel. Other materials available on request.

Cap and Chain: Captive plug & chain is furnished on all wells as standard.

Series 385A—General Use

All dimensions in inches

Velocity Rating – feet per second
Material Insertion Length—“U”
2 4 6 8 10 12
Brass362
(74)
115
(37)
51.4
(24.7)
28.9
(18.5)
18.5
(14.8)
12.8
(12.3)
Carbon
Steel
422
(156)
155
(78)
69.1
(52.1)
38.924.917.3
A.I.S.I. 304
& 316
450
(223)
162
(112)
72.240.62618.1
Monel382
(147)
145
(73.8)
64.7
(49.2)
36.423.316.1
Where single values appear in the velocity tables, these may be considered safe for water, steam, air or gas. In the shorter insertion lengths, consideration is given to the velocity pressure effect of water flowing at higher velocities. The values in parentheses, therefore, represent safe values for water flow, while the unbracketed values may be used for steam, air, gas and similar density fluids.

Model Number Insert. Lgth. U Stem. Lgth. A
1/2-385A-U 2*
-U 4*
-U 6*
-U 8*
-U10*
-U12*
2
4
6
8
10
12
3 1/4
5 1/4
7 1/4
9 1/4
11 1/4
13 1/4
* Material – 304 SS, Carbon Steel, etc.

Pressure-Temperature rating–lb per sq. inch
Material Temperature — °F
70° 200° 400° 600° 800° 1000° 1200°
Brass28102530440
Carbon Steel31603040290027702110920
A.I.S.I. 304412037403400328031802750990
A.I.S.I. 3164120412038503760368030801490



Series 260A

Application:
Used where short insertion length is necessary as in short legs of tees, etc. This well also fits the 2 1/2' length bimetal thermometer with 1/4' stem diameter.

Connection Size:
3/4' NPT and 1' NPT external thread.

Standard Materials:
Brass (ASTM B-16), Carbon Steel (C-1020), A.I.S.I. 304 & A.I.S.I. 316, Monel.

Series 260A

All dimensions in inches

External
Thread
P
Model Number
3/4'NPT
1'NPT
3/4-260A-U15/8*
1-260A-U15/8*
* Material – 304 SS, Carbon Steel, etc.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration