Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric Threaded Thermowells for Metric Elements

Standard Threaded Wells for Metric Elements

$87.29

Item# 1/2BSP-260S-U41/2-316SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $87.29
10-24 $82.93
25-99 $78.56
100-499 $74.20
500-999 $69.83
1000+ $65.47

In stock

Lead Time (If not in stock): 8 weeks
Standard Threaded Wells for Metric Elements 1/2BSP-260S-U41/2-316SS 1/2BSP-260S-U41/2-316SS
  • For 6 and 8 mm Elements
  • Straight and Tapered Designs

1/2BSP-260S-U41/2-316SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

External Thread
Shank Diameter
Insertion Length
Shank Style
Bore Diameter
Well Type
Stem length/Probe Length
Pipe Size
Flange Size
Material
Internal Thread
Pressure Rating
Features




BSP Thread for Tapered or Straight Wells
External Thread Model No. Insertion Length 'U'
1/2' BSP1/2 BSP-7MM-S-U21/2-316SS63.5 mm(2 1/2')
1/2' BSP1/2 BSP-7MM-S-U41/2-316SS114.3 mm (4 1/2')
1/2' BSP1/2 BSP-7MM-S-U71/2-316SS190.5 mm (7 1/2')
1/2' BSP1/2 BSP-7MM-S-U101/2-316SS266.7 mm(10 1/2')
1/2' BSP1/2 BSP-7MM-S-U140MM-316SS140 mm
1/2' BSP1/2 BSP-7MM-S-U200MM-316SS200 mm
1/2' BSP1/2 BSP-7MM-S-U260MM-316SS260 mm
3/4' BSP3/4 BSP-7MM-S-U21/2-316SS63.5 mm(2 1/2')
3/4' BSP3/4 BSP-7MM-S-U41/2-316SS114.3 mm (4 1/2')
3/4' BSP3/4 BSP-7MM-S-U71/2-316SS190.5 mm (7 1/2')
3/4' BSP3/4 BSP-7MM-S-U101/2-316SS266.7 mm(10 1/2')
3/4' BSP3/4 BSP-7MM-S-U140MM-316SS140 mm
3/4' BSP3/4 BSP-7MM-S-U200MM-316SS200 mm
3/4' BSP3/4 BSP-7MM-S-U260MM-316SS260 mm

NPT Thread for Tapered or Straight Wells
External Thread Model No. Insertion Length 'U'
1/2' NPT1/2 -7MM-S-U21/2-316SS63.5 mm(2 1/2')
1/2' NPT1/2 -7MM-S-U41/2-316SS114.3 mm(4 1/2')
1/2' NPT1/2 -7MM-S-U71/2-316SS190.5mm(7 1/2')
1/2' NPT1/2 -7MM-S-U101/2-316SS266.7mm(10 1/2')
1/2' NPT1/2 -7MM-S-U140MM-316SS140 mm
1/2' NPT1/2 -7MM-S-U200MM-316SS200 mm
1/2' NPT1/2 -7MM-S-U260MM-316SS260 mm
3/4' NPT3/4 -7MM-S-U21/2-316SS63.5 mm(2 1/2')
3/4' NPT3/4 -7MM-S-U41/2-316SS114.3 mm(4 1/2')
3/4' NPT3/4 -7MM-S-U71/2-316SS190.5 mm(7 1/2')
3/4' NPT3/4 -7MM-S-U101/2-316SS266.7 mm(10 1/2')
3/4' NPT3/4 -7MM-S-U140MM-316SS140 mm
3/4' NPT3/4 -7MM-S-U200MM-316SS200 mm
3/4' NPT3/4 -7MM-S-U260MM-316SS260 mm
1' NPT1-7MM-S-U21/2-316SS63.5 mm(2 1/2')
1' NPT1-7MM-S-U41/2-316SS114.3 mm(4 1/2')
1' NPT1-7MM-S-U71/2-316SS190.5 mm(7 1/2')
1' NPT1-7MM-S-U101/2-316SS266.7 mm(10 1/2')
1' NPT1-7MM-S-U140MM-316SS140 mm
1' NPT1-7MM-S-U200MM-316SS200 mm
1' NPT1-7MM-S-U260MM-316SS260 mm
For tapered wells, replace '-S-' with '-H-'. Consult sales for price.
For wells with a 9 mm BORE, replace '7MM' in the part number with '9MM'. Consult sales for price.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration