Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Protective PTFE Tubing

$13.76

Item# TF-B-26-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $13.76
5-9 $13.07
10-24 $12.38
25-49 $11.70
50-99 $11.01
100+ $10.32

In stock

Lead Time (If not in stock): 6 weeks
Protective PTFE Tubing TF-B-26-25 TF-B-26-25
  • Thin Wall Construction
  • Extruded PTFE Rated to 260°C (500°F)
  • Color Coded for Easy Identification
  • Available in Pre-Spooled 25 ft. and 100 ft. Lengths for Immediate Delivery

TF-B-26-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire gauge
Sleeve Color
Wire Length
Material
Max Temprature Rating


PTFE tubing offers superior abrasion protection and is excellent in insulating wires in moist or corrosive environments where temperatures do not exceed 500°F (260°C). All colors and gages are in stock in pre-spooled lengths for immediate delivery.
loading all models
loading all reviews
Rated 4 out of 5 by from good said it was in stock but took two extra weeks to receive then expected
Date published: 2023-05-09
  • y_2024, m_5, d_10, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TF-B-26-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Is the ordering quantity per 1.0 feet or per 10.0feet?

Asked by: Jonathan
Thanks for contacting Omega. For PFA tubing, the price is shown per foot (25, and 100 foot spools are readily available by adding a "-" with a spool size at the end of the part number). Example: TF-BK-20-25 (25 foot spool). If you need any further assistance please contact our Tech Support team.
Answered by: Jane
Date published: 2019-02-19

what are the dimensions of this product, i.e. ID, OD, Length?

Asked by: thomas27
Hi, If you click on the page where is says Data Sheet (in blue letters) it will bring you to the page where the specifications for each part number can be found.
Answered by: Engineer9
Date published: 2022-11-10

Is this PTFE or PFA? Both are listed on the spec (& web page).

Asked by: PChris
The TF tubing is made from PTFE and the product page will be revised to reflect the correct material.
Answered by: ApplicationsEngineerANB
Date published: 2022-03-02
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TF-B-26-25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 87ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration