Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAFLEX™ Polypropylene Tubing

$48.98

Item# TYPP-1418-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $48.98
5-9 $46.53
10-24 $45.55
25-49 $43.59
50-99 $42.61
100+ $41.63

In stock

Lead Time (If not in stock): 6 weeks
OMEGAFLEX™ Polypropylene Tubing TYPP-1418-100 TYPP-1418-100
  • Color: Translucent
  • Specific Gravity: 0.90
  • Tensile Strength: (psig): 3700

TYPP-1418-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire gauge
Max Temprature Rating
Sleeve Color
Material
Wire Length


This is a tough, heat-resistant tubing, ideal for the transfer of hot liquids or gases. It is recommended for low pressure systems and uses where higher temperatures and pressures are encountered. It has good compatibility with acids and alkalis.

Specifications
Operating Temperature Range: -40 to 121°C (-40 to 250°F)
Durometer, nom. (Shore) 15 secs: 75 (D)
Color: Translucent
Specific Gravity: 0.90
Tensile Strength (psig): 3700
Ultimate Elongation: 200%
Minimum Bend Radius: ten times tube O.D.
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent product I've been buying rolls of this from Omega for literally years. I keep buying it because the quality is always perfect. The ordering process is easy and the delivery times are very fast. The price is reasonable too.
Date published: 2016-09-01
Rated 5 out of 5 by from Good food grade tubing. Polypropylene can be stiff to use but this had reasonable flexibility for our purposes and works well.
Date published: 2016-07-26
Rated 5 out of 5 by from Great, quick service! Ordered this a couple weeks ago, shipped very quickly, excellent product. Thanks OMEGA!
Date published: 2016-05-02
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_TYPP-1418-100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration