Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

100:1 NEMA 4X Diaphragm Metering Pump w/ Alarm output

Pump with Local Control, FNPT Tittings, 19.7 gph

$2,397.04

Item# PHP-803F

In stock

Lead Time (If not in stock): 3 weeks
Pump with Local Control, FNPT Tittings, 19.7 gph PHP-803F PHP-803F
  • Digital Control
  • Diaphragm Failure Detection System
  • External Signal Control Available
  • Variable Speed

PHP-803F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pump Capacity
Max Operating Pressure
Pump Actuation
Features
Wetted Materials
Max Viscosity (cP)
Supply Power
Max Process Temperature


The PHP-800 Series of metering pumps are well suited for use in many applications, including; agricultural industries for pumping fertilizers, and in some cases pH lowering chemicals (acid); waste water treatment fields (including municipal); plating and metal finishing; and larger HVAC cooling towers, just to name a few. The pump has PVDF double ball valves that can pump up to 42 GPH (2700 ml/min) and handle output pressures up to 12.1 bar (175 psi). The PHP-800 also has an operator friendly digital touch pad and easy to read back-lit LCD display. The display shows output % and the diaphragm failure alarm status. A DFD, built-in leak detection system senses a chemical leak in the pump head and shuts off the pump. There is also a priming/degassing valve built into the pump head. The wash down rated housing is made of durable, chemical resistant, powder coated aluminum. Brush life is at 3400 hours.

SPECIFICATIONS
Max Working Pressure: 12.1 bar (175 psig)
Max Fluid Temperature: 54°C (130°F)
Max Ambient Temperature: -10 to 43°C (14 to 110°F)
Output Adjustment Range: 1 to 100% in 1% increments
Duty Cycle: Continuous
Max Viscosity: 1500 Centipoise
Max Suction Lift: 4.6 m (15') water 0 psig
Enclosure: NEMA 4X (IP66)
Alarm Ready:
    SPST N.O.: (field switchable) 3A max @ 125 Vac (24 Vdc)
    External Signal Control: ("-ESC" option) 4 to 20mA, 0 to 10 Vdc, AC sign waves TTL, CMOS or contract
Motor on Signal:
    5 to 20 Vdc open collector output closed when energized
    Power Cord Plug Type:
115 Vac/60Hz 1 phase (2.1A max):
NEMA 5/15 (USA) (standard)
    230 Vac/60Hz 1 phase (1A max): NEMA 5/15 (USA) ("-230" option)
    220 Vac/50Hz 1 phase (1.5A max): CEE 7/VII (Europe) ("-220" option)
    240 Vac/50Hz 1 phase (1A max): CEE 7/VII (UK) ("-240" option)
Approx. Shipping Weight: 13 kg (29 lb)
Wetted Components:
Diaphragm: PTFE, (PTFE coated Hypalon®)
Pump Head: PVDF (natural color)
Pump Head Adapters: PVDF (natural color)
Injection/Check Valve:
Body and Insert: PVDF (natural color)
Check Ball: Ceramic
Spring: Hastelloy® C-276
Ball Seat O-Ring: FKM (optional EP)
Static Seal O-Ring: FKM (optional EP)
Footvalve/Strainer PVDF: natural
Polypropylene: grey
Suction Tubing [3.7 m (12')]: PVC (clear)
Non-Wetted Components
Enclosure: 413 aluminum (powder coated)
Pump Head Cover: 413 aluminum (powder coated)
Cover Screws: 300 stainless steel
Motor Shaft: Nickel plated steel
DFD System Sensor Pins: HastelloyR C-276
Power Cord: 3 conductor, SJTW-A water-resistant, 1.8 m (6')
Each Model Includes: Priming valve/ pressure relief valve (located on pump head), Foot valve/strainer with 13 mm (1.2") ceramic ball, and 13 mm (1.2") barbed adapter. Injection fitting with 13 mm (1.2") ceramic ball and one 13 mm (1.2") barbed adapter. Suction tubing, 3 m (10') of 13 mm (1.2") clear PVC tubing. Mounting brackets (2) w/screws.
Pump Head Adapters
Standard Unit: Barbed for 13 mm (1.2") tubing (2 pieces)
PHP-800M Units: Threaded, 13 mm (1.2") male NPT (2 pieces)
PHP-800F Units: Threaded, 13 mm (1.2") female NPT (2 pieces)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Stainless steel extended mounting bracket
$121.87
0 In Stock

Related Categories

en-US
en
Save Configuration