Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ambient + 5°C to 400°C Temperature Dry Block Calibrator

Portable Dry Block Calibrator

$5,555.48

Item# CL-355A-230

In stock

Lead Time (If not in stock): 14 weeks
Portable Dry Block Calibrator CL-355A-230 CL-355A-230
  • 10 Insert Formats Available
  • One Multi-Well Insert Included (1/8, 3/16, 1/4, 5/16, 3/8')
  • Maximum Operating Temperature of 400°C (752°F)
  • Independent Over- Temperature Cutout

CL-355A-230 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy Value
Stability
Style
Communications Protocol
Additional Features


The CL-355A is a small, lightweight, portable dry block calibrator, that offers fast heat-up and cooldown times with excellent performance specifications at a wide operating temperature range. It’s a good choice for standard bench lab work or as a portable field unit. The unit covers the temperature range from 5°C (9ºF) above ambient up to 400°C (752ºF) using a large multi-well machined aluminum insert block as the heat transfer medium to the sensors under test. The CL-355A uses the same aluminum inserts as the CL-740A calibrator. This calibrator is designed to work safely under the following conditions: ambient temperature range: 5 to 40°C (9 to 104°F), up to 95% relative humidity, non-condensing.

SPECIFICATIONS
Minimum Temperature: 5°C (9°F) above ambient
Maximum Temperature: 400°C (752°F)
Cooling Rate,400 to 100°C(752 to 212ºF): 21 min
Heating Rate, 20 to 400°C(68 to 752ºF): 12 min
Independent Over-Temperature Cutout: 450°C (842ºF) approx.
Fan Cooling: Automatic
Display Resolution: 0.1°
Weight: 4 kg (9 lb)
Insert Immersion Depth: 4.5
Dimensions: 222.25 H x 203.2 W x 203.2 D mm(8.8 x 7.9 x 7.9")
    Stability After 15 Min:: ±0.15°C (±0.27ºF)
    Display Accuracy: : ±0.6°C (±1.1ºF)
Well to Well Uniformity: 0.015 to 0.025°C(32.02 to 32.04ºF)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Alarm light is illuminated and I cannot get it to turn off. How can I fix this?

Asked by: Anonymous
Thank you for your inquiry. Please contact our Temperature Department for tech support, or send email to temp@omega.com
Answered by: Application Engineer JB
Date published: 2020-08-07
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CL-355A-230, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
Portable Dry Block Calibrator
$685.54
0 In Stock
Portable Dry Block Calibrator
$685.54
0 In Stock
Portable Dry Block Calibrator
$650.62
4 In Stock
Portable Dry Block Calibrator
$370.80
1 In Stock
Accessories
Insert 5 x 1/4"
$583.97
0 In Stock
Insert 5 x 3/8", 5/16", 1/4", 3/16", 1/8"
$616.00
0 In Stock
Carrying Case
$341.32
2 In Stock
Insert 2 x 1/4", 2 x 3/8"
$583.97
0 In Stock
Insert 2 x 1/4", 2 x 1/2"
$685.54
0 In Stock
Insert 1 x 1/4", 9/16"
$638.09
0 In Stock
Insert 1 x 1/4"
$317.29
0 In Stock
en-US
en
Save Configuration