Dry Block and Bath Calibrators
MICRO BATH TUB INSERT
We noticed you are from
. Visit your local site for regional offers and live support.
Stay here.
Go to the
site >
MICRO BATH TUB INSERT
(0)
$640.01
$ --
Item#
TCL-M5-MB60
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
10 weeks
--
+ Add to Project List
MICRO BATH TUB INSERT
TCL-M5-MB60
TCL-M5-MB60
View Specs
Specs
Edit Model Options
MICRO BATH TUB INSERT
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
CLOUD, getContent, 18ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status
Name*
Email*
SKU Number*
Comments
Please provide RoHS information on partnumber: TCL-M5-MB60
Related Products
Quick View
-5°C to 125°C Temperature Dry Block Calibrator
Operates from -5 to 125°C (23 to 257°F)Rugged, Portable Benchtop DesignFast, Accurate, Stable ReadingsStandard and Metric Well Designs Available.
See More
Quick View
35°C to 450°C Temperature Surface Plate Calibrator
Temperature Range 35 to 450°C (95 to 842°F)Highly StableFast Heat UpBuilt-In Digital PID Auto-Tune Temperature Controller with Temperature Readout.
See More
Quick View
Ambient + 5°C to 400°C Temperature Dry Block
10 Insert Formats AvailableOne Multi-Well Insert Included (1/8, 3/16, 1/4, 5/16, 3/8')Maximum Operating Temperature of 400°C (752°F)Independent Over- Temperature Cutout.
See More
Quick View
Built-In 5 Port Well Hot Point Dry Block
Calibrates Thermocouples and RTD’s in SecondsHighly Accurate 0.9°C (1.5°F) & Exceptional Stability (0.3°F) for Precision CalibrationsCompletely Portable for Factory, Laboratory and Instrument ShopsInterchangeable Test Wells and CL950 Built-In 5 Port Well Design Provides Customer Flexibility.
See More
Quick View
Hot Point Dry Block Probe Calibrator With RS232
Calibrates Thermistors, Thermocouples and RTD’s in MinutesHighly Accurate ±0.8°C (±1.5°F) & Exceptional Stability ±0.2C (±0.3°F) for Precision CalibrationsPortable Rugged DesignWide Temperature Range from Ambient +22 to 482°C (Ambient +40 to 900°F). Covers Most Industrial Applications.
See More
More Related Items
temperature calibrator
probe calibrator
bath calibrator
Related Categories
dry block calibrators
en-US
en
Save Configuration