Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dry Block Temperature Calibrators and Micro-Bath Calibrators

$13,484.61

Item# TCL-M255S-B

In stock

Lead Time (If not in stock): 6 weeks
Dry Block Temperature Calibrators and Micro-Bath Calibrators TCL-M255S-B TCL-M255S-B
  • Extremely High Accuracy and Stability
  • Certificate of Calibration Included
  • Five Models to meet all your Calibration Needs
     - TCL650S-D Precision Dry Block Calibrator,
    ambient to 650°C (1202°F)
     - TCL165S-D Precision Hot/Cold Dry Block
     - TCL165S-B Precision Hot/Cold Micro Bath
     - TCL-3M255S-B Precision Micro Bath Calibrator, Ambient to 255°C (491°F)
     - TCL3M165E Precision 4-Function Base (add the functions you need)

TCL-M255S-B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Process Temperature Unit
Stability
Supply Voltage


A temperature calibrator todayneeds to be versatile and meeta wide range of requirements. Itshould be an easily portable deviceto cope with frequently changingoperation locations, as in multipletest bays or in production locations.A calibrator should also be equallysuitable for stationary use in themeasurement lab or in testing andinspection. To meet these demands,these calibrators are lightweightand easy-to-use at each site. Fivetemperature calibrators are availableto cover the range from -35 to 650°C(-31 to 1202°F) and wet or drycalibration requirements.

    • Dry Block Calibrator: TCL-650S-D, ambient to 650°C (1202°F)
    • Dry Block Calibrator: TCL-165S-D, -35 to 165°C (-31 to 329°F)
    • Micro Bath Calibrator: TCL-M165S-B, -35 to 165°C (-31 to 329°F)
    • Micro Bath Calibrator: TCL-M255S-B, ambient to 255°C (491°F)

Why Calibrate? Temperature sensorsare subject to mechanical, thermaland chemical stresses. This resultsin a drift the longer the sensors arein use. Only the regular calibrationof the sensors provides informationon the difference between the actualtemperature and the measuredtemperature and makes the specificdrift visible. This data can be criticalto maintaining a stable processoperation.OMEGA™ Dry block calibrators andmicro bath calibrators are one of thebest means to check and calibratea wide range of temperaturemeasuring instruments andtemperature sensors. Mechanical,electro-mechanical or electronicmeasurement equipment can bechecked with ease. These compactand durable calibrators are easy totransport, user-friendly and offerall the features required for thespecific test.

Specifications
Control Sensor:
Switchable internal/external
Micro Bath
Temperature Range:
-35 to 165°C (-31 to 329°F)
Tolerance: ±0.1°C (±0.18°F)
Stability: ±0.05°C (±0.09°F)
Measurement Zone: 110 to 150 mm (4.33 to 5.91")
DRY BLOCK
Temperature Range:
-35 to 165°C (-31 to 329°F)
Tolerance: ±0.3°C (±0.54°F)
Stability: ±0.05°C (±0.09°F)
Measurement Zone: 123 to 163 mm (4.84 to 6.42")
Infrared
Temperature Range:
-35 to 165°C (-31 to 329°F)
Tolerance: ±0.5°C (±0.9°F)
Stability: ±0.05°C (±0.09°F)
Measurement Zone: 110 mm (4.33")
Surface
Temperature Range:
-25 to 150°C (-13 to 302°F)
Tolerance: ±1°C (±1.8°F)
Stability: ±0.2°C (±0.36°F)
Block: 60 mm (2.36") diameter,170 mm (6.69") depth
Display: 178 mm (7") bright colortouch screen, 120 to 140° viewingangle
Units: C°/F° switchable
Display Range: -50 to 165°C (-58 to 329°F)
Resolution: 0.1/0.01/0.001°C (0.18/0.02/0.002°F)
Dimensions
    Width: 210 mm (8.27")
    Height: 380 x 50 mm (14.96 x 1.97")
    Depth: 300 mm (11.81")
Weight: Approximately 13 kg (28.7 lb)
Power Supply: 100 to 240 Vac, 50/60 Hz
Power Consumption: Approximately 400 VA
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
ADAPTOR SLEEVE, 7 BORES 1/8", 3/16" (2), 1/4" (2), 3/8" (2)
$870.52
0 In Stock
en-US
en
Save Configuration