Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Steam Sterilizable 12 mm pH Electrodes

Steam Sterilizable 12 mm Electrodes
  • RoHS Icon

$240.99

Item# PHE-5432-10

In stock

Lead Time (If not in stock): 7 weeks
Steam Sterilizable 12 mm Electrodes PHE-5432-10 PHE-5432-10
  • 16 Month Shelf Life
  •  High Temperature Environment
  •  Continuous Processing Applications
  •  Harsh Conditions

PHE-5432-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Process Connection Type
Features
Max Operating Pressure
Max Temperature


  • Accuracy ±0.1% over full range
  • Drift Less than 2 mV per week
  • Pressure Range 500 psig @ 25°C
  • Sodium Error (PHE-5432-10
  • Temperature Range -5 to +135°C (23 to 275°F)
  • Zero Potential (PHE-5432-10

The 5430 Series consists of both a high temperature insertion type electrode and a steam-sterilizable combination pH electrode designed to withstand high temperatures and pressures. The use of a porous PTFE liquid double junction and specifically formulated low impedance glass membrane allows it to function in the broadest spectrum of pH applications. With matched viscosity electrolytes, it provides a reference cell which permits extended periods of pH measurements in the presence of sulfides or other silver complexing agents. This electrode also incorporates pressure compensating devices to protect the electrode from extreme temperature induced pressure deviations. This combination of features also permits extended periods of pH measurement in the presence of poisoning ions or where membrane leaching would shorten the life of a conventional electrode. Melting of the cable due to contact with steam lines and motion generated noise are common problems with interconnecting cables on steam sterilizable electrodes. Our proprietary TPE high temperature/ultra-low noise cable is designed for optimal service, even in this demanding environment. Ten foot cable length and BNC connector are standard for our high temperature insertion type electrode.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration