Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

ISE Standards, Isa & Reference Outer-fill Solutions

$307.73

Item# ISE-8715

In stock

Lead Time (If not in stock): 5 weeks
ISE Standards, Isa & Reference Outer-fill Solutions ISE-8715 ISE-8715
  • 16 Month Shelf Life
  • High Sensitivity
  • Epoxy or Glass Bodies
  • As High as 57 mV per Decade

ISE-8715 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Max Temperature
Features
Measurement Type
Range


Omega's ISE-8700 high sensitivity ion-specific electrodes can measure down to 6.4 x 10^-4 PPM. Popular ISE-8700/8800 ion selective electrodes include: Fluoride, Copper, Potassium, Chloride and Sodium. Many others are available. Corresponding reference solutions and outer-fill solutions are also available.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration