Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Preamplified Alpha® pH Electrodes

Preamplified Alpha® Electrodes
  • RoHS Icon

$178.30

Item# PHE-5311-10

In stock

Lead Time (If not in stock): 5 weeks
Preamplified Alpha® Electrodes PHE-5311-10 PHE-5311-10
  • 16 Month Shelf Life
  • Interfaces Directly with Most Instrumentation that Accepts mV Input Signal
  • Signal can be Run Up to 305 m (1000')
  • Power Supply Available in Three Styles

PHE-5311-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Wetted Materials
Max Temperature
Process Connection Type
Process Connection Size
Features
Measurement Type


OMEGA Engineering offers pH electrodes with integral preamplifiers for laboratory or industrial applications. These electrodes can interface directly with equipment that accepts a millivolt input signal with a 10 k½ or greater input impedance, such as a data acquisition interface or multimeter. The preamplifier converts the high impedance millivolt signal of the electrode into a low impedance signal, enabling the signal to be run up to 305 m (1000') without signal loss. The electrode is supplied with 1 to 3 m (3 to 10') of coaxial cable, depending on the model. If longer cable lengths are required, simply splice on extension cable.

These preamplified electrodes are available in a variety of styles and can interface with any pH meter, controller, transmitter, multimeter or data acquisition system with a one-to-one unity gain.

The preamplified power option comes in styles: an encapsulated battery design, suffix "-PB", an external battery style, suffix "-EB", and a style for use with an external dc power source, "-NB".
To order a preamplified electrode see the To Order guide below.

Model No. Description
PHE-1304-(*)Combination gel-filled, epoxy-bodied, general purpose laboratory
pH electrode. pH range 0 to 12, temp. 0 to 80°C (32 to 176°F).
PHE-2114-(*)Combination general purpose, large bulb, refillable glass pH
electrode. pH range 0 to 13, temp. 0 to 100°C (32 to 212).
PHE-5311-10-(*)Industrial in-line combination, general purpose, gel filled, pH
electrode, Kynar housing, 1/2" MNPT threading, insertion length 1".
10' of cable standard. pH range 0 to 13, temp. range
-5 to 100°C. (23 to 212°F). Dimensions: 127 x 25 mm (5 x 1").
PHE-5411-10-(*)Industrial in-line combination double junction electrode. MNPT
threading, insertion length 1". 10' of cable standard. pH range 0 to
13, temp. range -5 to 100°C (23 to 212°F).
Dimensions: 127 x 25 mm (5 x 1").
PHE-5316-10-(*)Industrial in-line combination, general purpose, gel-filled, pH
electrode, CPCV housing, 3/4" MNPT threading, 2" insertion length.
10' cable standard. pH range 0 to 13, temp. range
-5 to 80°C (23 to 176°F). Dimensions: 168 x 25 mm (6.6 x 1").
PHE-6351-10-(*)Industrial submersible, combination, general purpose,
gel-filled, pH electrode. Electrode potted in 36" ABS pipe.
10' cable standard. pH range 0 to 13, temp. range 0 to 80°C
(32 to 176°F). Dimensions: 28 x 914 mm (1.1 x 36").
PHE-6451-10-(*)Industrial submersible, combination, double junction,
gel-filled, pH electrode. Electrode potted in 36" ABS pipe.
10' cable standard. pH range 0 to 13, temp. range
0 to 80°C (32 to 176°F). Dimensions: 28 x 914 mm (1.1 x 36").
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
20 foil packets of de-ionized water
$49.41
0 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
11 In Stock

Related Categories

en-US
en
Save Configuration