Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Retractable pH/ORP Electrodes for Tanks and Main Lines

$525.75

Item# ORE-6821

In stock

Lead Time (If not in stock): 7 weeks
Retractable pH/ORP Electrodes for Tanks and Main Lines ORE-6821 ORE-6821
  • 16 Month Shelf Life
  • Acrylamide Gel Standard
  • Can Be Installed in Any Direction
  • Retractable Design Allows Removal Without System Shutdown

ORE-6821 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Max Temperature
Process Connection Type
Process Connection Size
Features


The PHE-6820B electrode and assembly features a retractable design for insertion into tanks and main lines. The assembly, when used with a 1" full port or larger ball valve (user supplied), allows the electrode to be removed without shutting the system down. This electrode can be mounted in any location, even up through the bottom of a tank with the electrode surface facing upward. Its unique design affords mounting in any direction and is suitable for most systems’ inherent design. The flat surface design minimizes fouling and coating and eliminates electrode breakage. Turbulent flow across the electrode surface results in a scrubbing action that keeps the electrode clean. The flat surface electrode is specifically designed for difficult applications such as oily waste water, emulsions, lime slurries, and flocculants.

SPECIFICATIONS
Maximum Temperature Standard Models: 87°C (190°F) CPVC body 100°C (212°F) PVDF body
Mounting Assembly: CPVC or PVDF, FKM O-Rings; 1 MNPT Pipe thread
Available Options:
“-HF” Fluoride resistant, for additional cost
“-LC” Low conductivity, for additional cost
“-GL” Ground loop, for additional cost
loading all models
loading all reviews
Rated 3 out of 5 by from No replacement Parts Available. Probe works well. Assembly is well built. Issue is they do not sell the cable individually. If the cable goes bad which is a common pH probe issue you will have to re-purchase the entire unit.
Date published: 2017-08-28
  • y_2024, m_5, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ORE-6821, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Mounting Assembly-305 mm (12") CPVC with ATC, 100Ω Platinum RTD
$685.96
0 In Stock
Mounting Assembly-305 mm (12") CPVC with, 1000Ω Platinum RTD
$685.96
0 In Stock
Mounting Assembly- 305 mm (12") CPVC without ATC
$548.89
0 In Stock
Mounting Assembly-305 mm (12") PVDF without ATC
$1,131.81
0 In Stock
Mounting Assembly-305 mm (12") PVDF with ATC, 100Ω Platinum RTD
$1,112.91
0 In Stock
Mounting Assembly-305 mm (12") PVDF with ATC, 1000Ω Platinum RTD
$1,011.26
0 In Stock

Related Categories

en-US
en
Save Configuration