Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Wire Isolated Conductivity Transmitter System

$1,349.73

Item# CDTX-45-115VAC-R2

In stock

Lead Time (If not in stock): 9 weeks
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM CDTX-45-115VAC-R2 CDTX-45-115VAC-R2
  • PEEK Sensor Body Construction
  • 4-Electrode Sensor Type
  • Electrode Coating Rejection Diagnostic
  • Universal Mounting Configurations

CDTX-45-115VAC-R2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Power
Output Type
Features
Measurement Type
Range


SENSOR FEATURES
The sensor housings are constructed of PEEK, a high performance thermoplastic that provides outstanding mechanical strength and chemical resistance. Multiple sealing materials are used to preserve sensor integrity over a wide range of applications.

The four electrodes used in the cell are made of titanium for greater chemical resistance. Two of these electrodes are used to establish the sensor drive potential. The other two electrodes sense the flow of current between the drive electrodes and maintain the proper drive potential. The current that flows between the two drive electrodes is directly proportional to solution conductivity. With conventional two-electrode sensors, as the process solution begins to coat the electrode surfaces, the sensor output signal begins to decrease. This produces an artificially low conductivity measurement.

The CDTX-45 four-electrode system uses electrode diagnostics to compensate for the effects of fouling. As the two drive electrodes become coated by the process solution, a feedback mechanism involving the two sensing electrodes detects the decrease in drive potential and automatically re-establishes the proper drive potential. When the degree of coating reaches a limit where compensation is no longer possible, the diagnostic actuates an alarm to signal that the sensor requires cleaning.

The unique drive/control scheme of this system allows a single sensor configuration to be used reliably over a wide conductivity range. This system eliminates the requirement for multiple sensors with varying cell constants that are restricted to narrow operating ranges.

TRANSMITTER FEATURES
The microprocessor-based transmitter is loop-powered and fully isolated for high service reliability. The transmitter includes devices to protect the system from power surge and brownout events.

The large, high contrast, super-twist display provides excellent readability over a wide operating temperature range, even in low light conditions. The main display line consists of large, segmented characters with measurement units. The secondary display line utilizes easily readable dot matrix characters for clear display of calibration and diagnostic messages. Two of four measured parameters may be displayed simultaneously.

Four-button programming provides intuitive navigation through the menu-driven user interface. The 4 to 20 mA transmitter output can be configured to represent any portion of the measurement range. Output HOLD, ALARM and SIMULATION features provide the user with complete control of the system output under any condition.

Diagnostic messages provide a clear description of system condition, which eliminates confusing error codes that must be looked up in the operator’s manual.

The flexible calibration method includes stability monitors that check temperature and main parameter stability before accepting data.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi, is the measurement unit μS or μS/cm? I thought the industry standard was μS/cm but the description lists it as μS. It would be appreciated if you could clarify. Thank you!

Asked by: rl001
CDTX is only a conductivity transmitter; you also need a probe. The CDE-45P probe uses 1 cm distance between plates as standard to measure electrical conductivity in a liquid. Therefore, the correct units are uS/cm.
Answered by: ASE HPO
Date published: 2020-07-21

Hello. The CDE-45P conductivity sensor seems to have to pipe connectors with different diameters at its tip to be installed in-line. What connector sizes are they? Thank you

Asked by: Mahdi
Thank you for your inquiry. The pH probe is a fully isolated 4-electrode electrode sensor design for direct measurement with a 1” NPT process connection.
Answered by: Application Engineer JC
Date published: 2022-12-08

Hello, CDTX-45 has a response time of 6 sec. What is its sampling rate? I mean how many data per second can it read at maximum?

Asked by: Mahdi1
Thank you for your inquiry about the transmitter. Please send an email to flow@omega.com and will have more information to provide.
Answered by: Application Engineer JC
Date published: 2022-12-14
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CDTX-45-115VAC-R2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM
$716.72
0 In Stock
Accessories
450 micromho calibration solution 940 ml (1qt)
$20.28
0 In Stock
– 1500 microSiemen Conductivity Standard, 1 QT
$19.90
1 In Stock
4500 MicroSiemens Standard Solution
$19.90
6 In Stock

Related Categories

en-US
en
Save Configuration