Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Current I/P or Voltage E/P to Pressure Converter

1 to 5 Vdc, 3 to 27 psi

$450.79

Item# EP211-X27

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $450.79
25-49 $428.25
50-99 $419.23
100-199 $401.20
200+ $392.19

In stock

Lead Time (If not in stock): 6 weeks
1 to 5 Vdc, 3 to 27 psi EP211-X27 EP211-X27
  • Low Cost
  • Built-in Volume Booster
  • Small Size
  • Field Reversible

EP211-X27 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Range
Input Signal
Features
Connection
Pressure Port Type
Pressure Port Size
Accuracy
Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


  • Operating Temp Range -29 to 60°C (-20.2 to 140°F)

Description

The IP211/EP211 Series transducer is an electropneumatic device that reduces a supply pressure to a regulated output pressure directly proportional to an electrical input signal. The 211 Series accepts a wide range of supply pressures, ranging from a minimum of 3 psig (0.2 BAR) above the maximum output up to 100 psig (6.9 BAR). An integral pneumatic volume booster is included in the design to provide high flow capacity (up to 12 SCFM). Model selection includes General Purpose, FM Intrinsically Safe, and CSA Intrinsically Safe.

Mounting
These transducers can be pipe, panel, or bracket mounted in any position. Positions other than verticle will require recalibration of the zero adjustment. For maximum output stability the transducers should be mounted in a vibration free location or such that vibration is isolated in the X and Z axis.

Field Reversible
All transducers are calibrated at the factory for direct acting operation but may be used in the reverse acting mode by reversing the polarity of the signal leads and recalibrating. When recalibrated for reverse acting applications, the transducers provide a minimum of their full rated output pressure (i.e.15, 27, or 30 psig) upon input signal failure.
loading all models
loading all reviews
Rated 5 out of 5 by from GREAT FEATURES ALL RIGHT THIS IS A EXCELLENT PRODUCT I USED THIS IN SEVERAL OCCASIONS
Date published: 2015-11-24
Rated 5 out of 5 by from Kept me going! I received may order very quickly. It was packed carefully and arrived undamaged. I will use Omega again!!!
Date published: 2023-03-13
Rated 1 out of 5 by from second hand product we received a second hand product, not new! scratched and many spots dispainted
Date published: 2020-06-28
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_EP211-X27, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
30 m (100') spool of 4 conductor wire
$58.96
36 In Stock

Related Categories

en-US
en
Save Configuration