Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Current I/P or Voltage E/P to Pressure Converter

1 to 5 Vdc, 0 to 60 psig, NEMA 1 (IP00) Enclosure

$807.05

Item# EP510-060

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $807.05
25-49 $766.70
50-99 $750.56
100-199 $718.27
200+ $702.13

In stock

Lead Time (If not in stock): 6 weeks
1 to 5 Vdc, 0 to 60 psig, NEMA 1 (IP00) Enclosure EP510-060 EP510-060
  • Hazardous Locations and Intrinsically Safe Ratings
  • NEMA 4X (IP65)
  • 0.1% Accuracy Typical
  • Closed Loop Pressure Feedback Control

EP510-060 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Range
Input Signal
Features
Connection
Pressure Port Type
Pressure Port Size
Accuracy
Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


The IP510/EP510 Series are a patented family of electro-pneumatic instruments that are used to reduce a pneumatic supply pressure to a regulated output pressure which is directly proportional to a two-wire current or three-wire voltage input. This design incorporates closed loop sensing of the output pressure to achieve excellent accuracy and vibration stability. They also feature a unique damping circuit which can be adjusted to prevent overshoot and actuator hunting. Model selection includes General purpose NEMA 1, and Water-tight/Corrosion Resistant NEMA 4X (IP65). All models carry Hazardous Locations and intrinsically safe ratings.

SPECIFICATIONS
Accuracy:
   Typical: ±0.1% of output span
   Max: ±0.25% of output span
Hysteresis:
   Typical: ±0.01% of output span
   Max: ±0.10% of output span
Deadband: No effect
Repeatability:
   Typical: ±0.01% of output span
   Max: ±0.10% of output span
Ambient Temperature Effect Zero:
   Typical: ±0.004% of nominal span/°F
   Max: ±0.022% of nominal span/°F
Ambient Temperature Effect Span:
   Typical: 0.013% of calibrated span/°F
   Max: 0.022% of calibrated span/°F
Temperature Effect: ≤0.02%/°F, zero and span effects combined
Operating Temperature Range:
   Buna-N Elastomers: -29 to 71°C (-20 to 160°F)
   Fluorocarbon Elastomers: -18 to 71°C (0 to 160°F)
Storage Temperature Range:
   Buna-N Elastomers: -40 to 93°C (-40 to 200°F)
   Fluorocarbon Elastomers: -26 to 93°C (-15 to 200°F)
Vibration Effects: Less than 0.5% of span per 1 g, 5 to 2000 Hz, 3 g max, 3 axes
Mounting Position Effect: Not measurable
Loop Load, I/P Transducer:
   Less than 10 Vdc drop at 20 mA
   Less than 12 Vdc drop at 50 mA
Supply Voltage, E/P Transducer:
   Intrinsically Safe/Non-Incendive: 9 to 28 Vdc, less than 20 mA
   General Purpose: 9 to 40 Vdc, less than 20 mA
Supply Voltage Effect: No effect
Signal Impedance E/P Transducer: 6000 Ω minimum
RFI/EMI Effect NEMA 4X (IP66): Less than 0.25% of span change in output 10 V/meter, 20 to 1000 MHz (Reference SAMA PML 33.1 to 1978, 2 to abc)
Supply Pressure Sensitivity: No effect
Effective Air Consumption: 0.07 SCFM (2 LPM) maximum
Supply Pressure: 100 psig (6.9 bar) maximum*
* For models with zero output capability maximum supply pressure = 40 psi (2.8 bar) above maximum output, except for 0 to 100 and 0 to 120 psi models that have a maximum supply pressure of 130 psi (9 bar) and 140 psi (9.7 bar) respectively.
Dimensions
   IP510: 102 H x 48 W x 89 mm D (4.01 x 1.88 x 3.5')
   IP511: 144 H x 112 mm W (5.66 x 4.36')
Port Sizes:
   Pneumatic: ¼ FNPT
   Electrical: ½ FNPT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is this I/P convertor relieving? Ex. If the outlet pressure is higher than the set pressure setpoint, will the pressure be relieved through some exhaust?

Asked by: jgoodwill
These I/P converters have a bleed port that exhausts the excess air pressure to maintain the correct pressure.
Answered by: Applicatrions Engineer JK
Date published: 2022-10-19

1) Can I run gases other than air?; 2) It states there is an air consumption rate up to 2 LPM. Does this mean it uses the high pressure gas to maintain pressure at the outlet? Its bleeding air all the time? Is the bleed port threaded?

Asked by: EngineerScott
Hello, this unit is rated for clean dry air. We are checking with engineering on the other questions and will email you directly.
Answered by: SDJAE
Date published: 2023-11-06
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_EP510-060, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration