Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Current I/P to Pressure Converter

2 to 100 psi, DIN 43650 A

$817.38

Item# IP710-X100-D

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $817.38
25-49 $776.51
50-99 $760.16
100-199 $727.47
200+ $711.12

In stock

Lead Time (If not in stock): 5 weeks
2 to 100 psi, DIN 43650 A IP710-X100-D IP710-X100-D
  • High Accuracy Pneumatic Control 0.1% of Span
  • NEMA-4X (IP-65) Enclosure
  • 4 to 20 mA Loop Powered
  • Conduit or DIN Connector Wiring

IP710-X100-D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Range
Connection
Input Signal
Pressure Port Type
Pressure Port Size
Accuracy
Features


The IP710 series l/P transducers are a series of compact high accuracy electronic pressure regulators that convert a 4 to 20 mA signal to a proportional pneumatic output. Utilizing internal solid-state feedback circuitry, the IP710 provides precise, stable pressure outputs to final control elements. Immunity to the effects of vibration or mounting position, high tolerance to impure air, and low air consumption make this unit ideal for use in demanding applications.

Typically these units are used for pneumatic applications that require electronic pressure control of valve actuators, pneumatic valve positioners, air cylinders, clutches, brakes, dampers, louvres, and pumps. Original equipment applications include manufacturers of machinery for grinding or polishing, welding, dispensing, web tensioning, semiconductor manufacturers, automated assembly, conveying, leak testing, food processing and painting to name a few.

Multiple choices for wiring and porting simplify installation and decrease the time required to do so. In addition to standard wall, panel or pipe mounting, an optional DIN rail mounting kit is available.

Model No. Range
(psi)
Accuracy Loop Load Air
Consumption
Pressure
Supply
(psi)
Flow
Capacity
IP710-X15 3 to 15 ±0.1% span 9.5V @ 20mA 1.5 scfh @
mid-range
20 to 100 4.5 scfm @ 25 psig
12 scfm @ 100 psig
IP710-X17 1 to 17 ±0.1% span 9.5V @ 20mA 1.5 scfh @
mid-range
22 to 100 4.5 scfm @ 25 psig
12 scfm @ 100 psig
IP710-X27 3 to 27 ±0.1% span 9.5V @ 20mA 1.5 scfh @
mid-range
32 to 100 4.5 scfm @ 25 psig
12 scfm @ 100 psig
IP710-X30 6 to 30 ±0.1% span 9.5V @ 20mA 1.5 scfh @
mid-range
35 to 100 4.5 scfm @ 25 psig
12 scfm @ 100 psig
IP710-X60 2 to 60 ±0.1% span 9.5V @ 20mA 4.5 scfh @
mid-range
65 to 130 20 scfm @ 130 psig
IP710-X100 2 to 100 ±0.1% span 9.5V @ 20mA 4.5 scfh @
mid-range
105 to 130 20 scfm @ 130 psig

SPECIFICATIONS
Agency Approvals: FM and CSA Intrinsically Safe
  IP710: Class I,II,III, Div. 1, Groups C, D, E, F & G
  IP710-D: Class I, Div. 1, Groups C & D
  (output pressure, does not affect rating)
Input Signal: 4 to 20 mA loop powered
Deadband: 0.02% of span
Supply Pressure Sensitivity: 0.1% of span per psi (±0.02% for zero based units)
RFI/EMI Effect: 0.5% of span change in output pressure per En 61000-4-3:1998,
Amendment 1, Performance Criterion A
Temperature Limits: -40 to 70°C (-40 to 160°F)
Media: Clean, dry, oil-free, instrument air, filtered to 40 micron
Pressure Ports: ¼ NPT female
Electrical Connections: ½ NPT female conduit or DIN 43560 connector
Mounting: Direct wall, panel, 1½' pipe, or optional DIN rail
Materials:
  Housing: Chromate treated aluminum with epoxy paint, NEMA-4X (IP65) rated
  Elastomers: Buna-N
  Trim: Stainless Steel and zinc plated brass
Weight: 370 g (0.8 lb)
loading all models
loading all reviews
Rated 1 out of 5 by from Poor Reliability I have gone through three of these in less than a year. The quality of the unit is questionable.
Date published: 2016-02-03
Rated 3 out of 5 by from Good accuracy, poor longevity We purchased seven overall for a proof of concept machine. Still proofing out design, but two failures in several months. Very concerned about longevity of product.
Date published: 2017-12-08
Rated 4 out of 5 by from The process for ordering was pretty simple. Thank The product arrived undamaged and suited our purpose
Date published: 2023-11-27
Rated 5 out of 5 by from Works great! I have 6 of these working for a few years now with no issues.
Date published: 2016-10-13
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_IP710-X100-D, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

What is the Max pressure rating of the IP710-x100 model?

Asked by: BP67
Thank you for your inquire The range is 105 to 130 max 130 psi
Answered by: application engineer je
Date published: 2022-09-20
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IP710-X100-D, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
Accessories
DIN rail mounting adapter
$16.09
18 In Stock

Related Categories

en-US
en
Save Configuration