Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Regulators for Dry Gasses with Dial Gauge Port

2 to 60 psig

$412.10

Item# PRG101-60

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $412.10
25-49 $391.50
50-99 $383.25
100-199 $366.77
200+ $358.53

In stock

Lead Time (If not in stock): 9 weeks
2 to 60 psig PRG101-60 PRG101-60
  • Two ¼ NPT Gage Ports Standard
  • High Accuracy Regulation
  • High Relief Capability
  • Unaffected by Vibration

PRG101-60 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Maximum Inlet Pressure
Pressure Port Size
Pressure Port Type
Media Type


  • Capsule and Adjusted Screw Material Beryllium copper
  • Body Material IP65 sealed
  • Diaphragm Material Nitrile reinforced elastomers
  • Flow Capacity 10 SCFM max
  • Form Factor Any attitude integral mounting nut supplied
  • Maximum Supply Pressure 150 psi (1000 kPa)
  • Media Type Dry gases only (oil free) filtered to better than 25 microns
  • Number of Ports 2
  • Response Time 0.2 seconds
  • Sensitivity 0.005 psi
The PRG101 and PRG501 Series pressure regulators have an advanced design, consisting of a precision measurement capsule and a high gain servo amplifier to achieve high performance. The regulator can be used in a 'dead end' application and will exhaust whenever the setpoint is lowered. Changes in supply pressure have a minimal effect on regulation accuracy. The regulator can be panel or pipe mounted. The PRG101 has two gage ports available for mounting Omega pressure gages for local indication. The PRG501 is ideal for having a dial gage reading when the unit is panel mounted. The dial gage is exterior to the panel.

SPECIFICATIONS
Maximum Supply (Input) Pressure: 150 psi (1000 kPa)
Minimum Supply (Input) Pressure: 3 psi above desired output pressure
Minimum Regulated Pressure: 2 psi
Media: Dry gases only (oil free) filtered to better than 25 microns
Flow Capacity: 10 SCFM max
Sensitivity: 0.005 psi
Hysteresis and Repeatability: 0.05% setting
Working Temperature: -20 to 70°C (0 to 160°F)
PRG501 Dial Gauge: Dual scale psi and bar
Response Time to 50% Load Change: 0.2 seconds
Housing: IP65 sealed, Zinc diecasting, epoxy painted
Diaphragm Material: Nitrile reinforced elastomers
Capsule Material: Beryllium copper
Mounting: Any attitude; integral mounting nut supplied
Pressure Gauge (PRG501): Phosphor bronze bourdon tube
Process Connection: ¼ NPT female (pneumatic only)
Number of Turns in Control Range: 2-½ hand wheel turns
Weight:
    PRG101: 0.75 kg (1.60 lb)
    PRG501: 1.15 kg (2.50 lb)

Model No.Adjustable
Range
Consumption
@ Mid-Range
Regulation Accuracy
(15 psi Supply Pressure
Change at Midrange)
PRG101 Series with Hand-wheel Adjustment
PRG101-25 2 to 25 psig 0.01 scfm 0.1%
PRG101-60 2 to 60 psig 0.02 scfm 0.05%
PRG101-120 2 to 120 psig 0.04 scfm 0.02%
PRG501 Series with Dial Gauge and Hand-wheel Adjustment
PRG501-X15 2 to 15 psig 0.01 scfm 0.1%
PRG501-30 2 to 30 psig 0.01 scfm 0.1%
PRG501-60 2 to 60 psig 0.02 scfm 0.05%
PRG501-120 2 to 120 psig 0.04 scfm 0.02%
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration