Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Air Pressure Regulators for Harsh Environments

0 to 30 psig
  • RoHS Icon

$99.97

Item# PRG300-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $99.97
25-49 $94.97
50-99 $92.97
100-199 $88.97
200+ $86.97

In stock

Lead Time (If not in stock): 4 weeks
0 to 30 psig PRG300-30 PRG300-30
  • Compact Light Weight Construction
  • Low Air Consumption
  • Rugged Corrosion Resistant Design
  • Direct, Pipe or Bracket Mounting

PRG300-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Port Size
Maximum Inlet Pressure
Pressure Port Type
Media Type
Features


The PRG300 instrument air filter regulator is designed to provide clean, accurate pneumatic pressure to instruments, valves, and other automatic control equipment. This filter regulator has been proven to provide accurate operating characteristics under variable conditions. Durable materials and a standard epoxy paint finish provide long lasting corrosion resistance in harsh industrial environments.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this regulator be configured or adapted to work with 3/8" air lines?

Asked by: mmdyer
Depending on the pressure range of the regulator they have either 1/4 NPT or 1/2 NPT female thread connections on the inlet and outlet. There are no option fittings available. The end user would have to adapted their 3/8" lines to these fittings.
Answered by: Applicatrions Engineer JK
Date published: 2020-11-26
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PRG300-30, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
Accessories
Mounting Bracket
$16.32
41 In Stock

Related Categories

en-US
en
Save Configuration