Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Universal 6/12 Channel ¼ DIN Panel Meter, Universal Input

Universal 6/12 Channel ¼ DIN Panel Meter
  • RoHS Icon
  • CE Approved
  • UKCA
  • UL cULus Listed

$1,226.96

Item# DP612A-DC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,226.96
5-9 $1,165.61
10-24 $1,104.26
25-49 $1,042.92
50-99 $981.57
100+ $920.22

In stock

Lead Time (If not in stock): 6 weeks
Universal 6/12 Channel ¼ DIN Panel Meter DP612A-DC DP612A-DC
  • Universal TC, RTD and Process Inputs Firmware Selectable
  • User Programmable Alarms Individually Settable per Channel
  • Adjustable Scan Time: 400 mS Max Scan Rate per Channel
  • 2 User Assignable Alarm Relays

DP612A-DC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Supply Voltage Type
Measurement Type
Input Type
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Retransmission Output
Communications


The DP606A and DP612A Series is our newest line of affordable multi-channel panel meters. These models offer increased accuracy, wider operating temperatures and increased flexibility over the CN606 and CN612 models that they replace. The input, power and communications are also now isolated allowing for easier deployment and more reliable operation. The rugged extruded aluminum ¼ DIN case combines with the improved isolation to provide an extremely durable product.

These meters can read up to 12 sensors and include user selectable RS232 or RS485 communications using Modbus®. Two user configurable alarm relays are standard on all models. The universal input allows user selection between Thermocouple (9 Types), RTD 2-Wire, RTD 3-Wire, 4 to 20 mA and 1000 mV input options. These input selections are firmware selectable through the front panel buttons or Modbus serial commands. No dip switch setting changes are required.

Excellent fit for OEM instrumentation, automotive and aerospace test stand, factory automation, and power generation applications.

Note: While the inputs are universal and can be changed via firmware (no dip switches), all 6 or 12 inputs on a given unit must be set to the same type of input for operation.

Software: This multi-zone panel meter is most easily configured with Omega Sync, a software tool that enables users to configure device runtime parameters, view process values, and seamlessly export data. At the moment, Omega Sync supports the CN616A and DP606A/DP612A devices and we look to expand its reach to future products. For long-term data storage, our experts recommend using Omega Enterprise Gateway (OEG) that provides a powerful data historian, alarming, visualization and OPC-UA integration.

Specifications
Number of Zones: 61 or 12
1RTD 3 Wire 6 channels for all models
Display: 15 mm 7-seg LED
Display Time: 1 to 40s
Scan Time: 400 mS
Input Types:
    TC: J, K, T, E, R, S, B, C, N
RTD: 2 or 3 wire
    PT100 0.00385
    CU10 0.00427
    NI120 0.00672
Process: 4 to 20 mA, 0 to 1V
Resolution 1º, 1 mV, 0.01 mA
Accuracy: See Chart Below
A2D: 24-bit Sigma Delta
Communications:
RS232 and RS485 (User Selectable)
Up to 115.2k baud
Modbus Protocol (RTU)
Input Power:
AC Models: 120/240 Vac; 50/60 Hz
DC Models: 9 to 36 Vdc
3 watts maximum
Isolation per 1 Min
    Power to Input:
        AC Units: 2.3k Vac (3.2k Vdc)
        DC Units: 1.5k Vdc
    Power to Alarm Relay: 2.3k Vac (3.2k Vdc)
    Power to Serial: 2.3k Vac (3.2k Vdc)
    Input to Serial: 500 Vac (720 Vdc)
Alarm Relays:
    AC Models:
    240 Vac max
    5A max load
    DC Models:
    36 Vdc max
    3A max load
De-energizes on Alarm Latching or Non-Latching High, Low or Hi/Low
Operating Temp: -20 to 70ºC (-4 to 158ºF)
Storage Temp: -40 to 85ºC (-40 to 185ºF)
Panel Cutout: ¼ DIN 92 x 92 mm (3.6 x 3.6")
Dimensions: 95 H x 95 W x 135 Dia mm (3.7 x 3.7 x 5.3")
Min Rear Panel Depth: 140 mm (5.5")
Weight: 725 g (26 oz)
Approvals
ECCN: EAR99
Safety: 2014/35/EU
EMC: 2014/30/EU
RoHS: 2011/65/EU
UL File No.: E209855
UL / cUL Listed

Measurement Types and Temperature Ranges Operating Temperature Range
Input Type Description Range "Accuracy (25ºC)" "Accuracy (0 to 50ºC)" "Accuracy (-20 to 70ºC)"
Process Process Voltage 0 to 1000 mV ±1 mV ±1 mV ±1 mV
Process Current 0 to 24.00 mA ±10 µA ±10 µA ±10 µA
J Type T/C J Iron-Constantan -150 to 0°C ±1.0°C ±2.0°C ±6.0°C
0 to 1200°C ±1.0°C ±1.0°C ±2.0°C
K Type T/C CHROMEGATM-ALOMEGATM -150 to 0°C ±1.0°C ±2.0°C ±5.0°C
0 to -1372°C ±1.0°C ±1.0°C ±2.0°C
T Type T/C Copper-Constantan -150 to 0°C ±1.0°C ±2.0°C ±7.0°C
0 to 400°C ±1.0°C ±1.0°C ±2.0°C
E Type T/C CHROMEGATM-Constantan -150 to 0°C ±1.0°C ±2.0°C ±5.0°C
0 to 1000°C ±1.0°C ±1.0°C ±2.0°C
R Type T/C Pt/13%Rh-Pt -50 to 0°C ±1.0°C ±2.0°C ±6.0°C
0 to 1788°C ±1.0°C ±1.0°C ±2.0°C
S Type T/C Pt/10%Rh-Pt -50 to 0°C ±1.0°C ±2.0°C ±5.0°C
0 to1768°C ±1.0°C ±1.0°C ±2.0°C
B Type T/C 30%Rh-Pt/6%Rh-Pt 150 to 700°C ±1.0°C ±2.0°C ±3.0°C
700 to 1820°C ±1.0°C ±1.0°C ±1.0°C
C Type T/C 5%Re-W/26%Re-W 0 to 2320°C ±1.0°C ±1.0°C ±3.0°C
N Type T/C Nicrosil-Nisil -150 to 0ºC ±1.0°C ±2.0°C ±5.0°C
0 to 1300°C ±1.0°C ±1.0°C ±2.0°C
RTD 2/3 Wire  Pt, 0.00385, 100?  -200 to 850°C  ±1.0°C  ±1.0°C  ±1.0°C 
RTD 2/3 Wire  Cu, 0.00427, 10?  -200 to 260°C  ±1.0°C  ±1.0°C  ±1.0°C 
RTD 2/3 Wire  Ni, 0.00672, 120?  -80 to 260°C  ±1.0°C  ±1.0°C  ±1.0°C 
loading all models
loading all reviews
Rated 5 out of 5 by from Universal 6/12 panel meter This product is a great addition to our machine safety; easy to use and consistent
Date published: 2020-12-29
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DP612A-DC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

looking for DP612A Panel meter Operating and set up instruction <we have purchased last week ,

Asked by: DP 612A
Thank you for your inquiry! You can find the manual in the "Manuals" tab under Product Specs.
Answered by: Application Engineer CK
Date published: 2021-07-08

Would like to know if there is a Modus register that can be used to stop the automatic temperature values loop and just show the temperature value of a specific sensor.

Asked by: guillermoe
Hi guillermoe Thank you for the inquiry. The necessary commands were not brought out to the modbus registers. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-09-28

I was hoping to connect the meter to a pc to log data in conjunction with the OEM software. Is this possible? If so, where could I find the wiring diagram for the serial connection? I've looked in the manual but cannot find any specifics for this wiring.

Asked by: jacob96
The 3 terminal connector marked serial is where you make your communication connection. Pin #1 code B is your Transmit (TX), pin #2 code A is your receive (RX) and pin #3 is the RTN connection. You can connect directly to your PC's Comm port or use a OM-CONV-USB and go into a USB input.
Answered by: ANBENG
Date published: 2023-12-12

Are there any examples of how to communicate with modbus using Labview? (i.e. an instruction to read temperature through visa)

Asked by: 1anh21
Thank you for the inquiry. We do not have labview examples unfortunately. But the modbus register assignments and details are given in the manual; https://assets.omega.com/manuals/DP600A_Manual.zip Best regards OMEGA
Answered by: RS engineer
Date published: 2020-01-14

Why even use RTD, the accuracy still ±1 degree C, RTD itself should be within ±0.5 degree C between 0 to 100 C, can the Controller maintain the temperature measurement within 0.5 degree C accuracy?

Asked by: seraph3
Thank you for your inquiry. The accuracy for the RTD Input is ±1°C. You still need to add the accuracy of the RTD itself to the overall accuracy.
Answered by: Application Engineer CB
Date published: 2022-05-16

Should the controller automatically read multiple temperatures from multiple thermocouples after installation or is there a setting I am missing?

Asked by: superman01
On the DP606A there should be one temperature displayed per active zone with a Thermocouple input. Function 2 sets which zones are active. If you have further questions contact the Temperature Engineering group at temp@omega.com.
Answered by: ApplicationsEngineerANB
Date published: 2022-09-22

I am trying to communicate between my PC and this controller through labview, but have trouble sending data. Are there any examples of modbus instructions using visa available? (i.e. how to read temperature or change between Fahrenheit/Celsius)

Asked by: 1anh21
Thanks again 1anh21. We do not have labview examples but modbus details are provided in main manual linked here; https://assets.omega.com/manuals/DP600A_Manual.zip Best regards OMEGA
Answered by: RS engineer
Date published: 2020-01-14
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_DP612A-DC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 99ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration