Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

iSeries 1/32, 16, 1/8 DIN, Temperature/Process Meters with Alarm Outputs

iSeries 1/32, 16, 1/8 DIN, Temperature/Process Meters with Alarm Outputs

$477.20

Item# DPI8-AL-DC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $477.20
10-24 $453.34
25-49 $429.48
50-99 $405.62
100-499 $381.76
500+ $357.90

In stock

Lead Time (If not in stock): 6 weeks
iSeries 1/32, 16, 1/8 DIN, Temperature/Process Meters with Alarm Outputs DPI8-AL-DC DPI8-AL-DC
  • CE, UL Rated
  • Universal Inputs
  • High Accuracy
  • 2 Relay Alarm Outputs

DPI8-AL-DC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Supply Voltage Type
Measurement Type
Input Type
Number of Inputs
Display Type
Max Sampling Rate
Alarm Output
Retransmission Output
Communications
Additonal Features


*Move on up to our newest line of digital panel meters with Modbus connectivity, universal inputs, and simple PC programming - DPPT Series.*

The OMEGA™ iSeries meters with alarms offer flexibility in process measurement and alarm applications, accepting 10 different thermocouple types, 18 RTD combinations or 4 process voltage/ current inputs and providing 2 relay alarm outputs and a large multicolor, programmable display. Easily configured options include 11 different alarm conditions. Front panel configuration buttons allow the user to select the type of input, the alarm conditions and the resulting display color. Process inputs are fully scalable, supporting virtually all engineering units with a selectable decimal point providing a perfect solution for pressure, flow or other process inputs.Standard features include a built-in 24 Vdc excitation source for transmitters or other devices and a universal power supply that accepts 90 to 240 Vac. A low power option is available that supports 24 Vac or 12 to 36 Vdc.

Plug into the DPPT panel meters for modbus connectivity.

Specifications
Input Types: Thermocouple, RTD, analog voltage, analog current
Accuracy: ±0.5°C temperature; 0.03% rdg
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C (77°F): 0.05°C/°C, cold junction compensation
    Process: 50 ppm/°C
Reading Rate: 3 samples/s
Display:
    1/8 DIN: Single 4-digit 9-segment LED 21 mm (0.83")
    1/32, 1/16 DIN: 10.2 mm (0.40")
Thermocouple Types (ITS 90): J, K, T, E, R, S, B, C, N, L (J DIN)
Thermocouple Lead Resistance: 100 ? maximum
RTD Input (ITS 68): 100/500/1000 ? Pt sensor, 2-, 3- or 4-wire; 0.00385 or 0.00392 curve)
Voltage Input: 0 to 100 mV, 0 to 1V, 0 to 10 Vdc
Input Impedance: 10 M? for 100 mV, 1 M? for 1 or 10 Vdc
Current Input: 0 to 20 mA (5 ? shunt)
Excitation
Voltage Excitation: 24 Vdc @ 25 mA (not available with low power option)
Alarm 1 and 2 Outputs
Relay: SPDT, 250 Vac or 30 Vdc @ 3 A (resistive load)
Operation: High/low, above/below, band, latch/unlatch, normally open/ normally closed and process/deviation; front panel configurations
General
Power: 90 to 240 Vac ±10%, 50 to 400 Hz, 110 to 375 Vdc, equivalent voltage
Low Voltage Power Option: 24 Vac, 12 to 36 Vdc; external power source must meet safety agency approvals
Operating Temperature: 0 to 55°C (32 to 131°F); 90% RH non-condensing
Protection:
    1/8 DIN: NEMA 1/Type 1 front bezel
    1/32, 1/16 DIN: NEMA 4X/Type 4 (IP65) front bezel
Dimensions:
    1/8 DIN: 48 H x 96 W x 127 mm D (1.89 x 3.78 x 5")
    1/16 DIN: 48 H x 48 W x 127 mm D (1.89 x 1.89 x 5")
    1/32 DIN: 25.4 H x 48 W x 127 mm D (1.0 x 1.89 x 5")
loading all models
loading all reviews
Rated 4 out of 5 by from Good Product Pleased with the product. Easy to program , preforms well. Shipping is a little slow, and even though I ordered the product from Omega located in Connecticut, the product shipped from California, and had I known this I would have selected a different shipping method.
Date published: 2016-03-29
Rated 5 out of 5 by from Cost effective and flexible! Replaced a unit that was damaged due to lightning strike. First one worked for years until millions of volts decided to destroy it. GREAT tech support when the manual and menu was less than obvious.
Date published: 2016-05-23
  • y_2024, m_5, d_11, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DPI8-AL-DC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA

Is it possible to program the output to display a temperature reading directly correlated to the voltage input? (i.e. 2.175 VDC = 500°F or 4.51 VDC = 1000°F)

Asked by: sgarth
Yes, it can be done. If you start with the CNI32 or 16 or 8S, for strain, that unit has 10 point linearization and should be able to. However, we would like to better understand the application to confirm this and advise accurately. Please contact our Tech Support to best advise on the application and product recommendations. Thank you.
Answered by: Jane
Date published: 2021-08-10

what does - opn mean on the display?

Asked by: Anonymous
"OPN" on the display of the I Series panel meters means that the input signal is missing. Check wiring to the input to make certain connections are all there and complete and sensors attached are functioning properly. You can also check the INPUT type selected in the menu to make certain that the setting matches the actual input type being applied.
Answered by: Engineer 9
Date published: 2020-01-21

Is this compatible with LC103B-2K load cells?

Asked by: Mark44
The CNi/DPi Series controller/displays are not compatible with strain gage based sensors like the LC103B load cells. The CNiS/DPiS variants of this series are compatible with strain gage based sensors but they will only accept a unipolar input signal so you would not be able to use the load cell to measure in both tension and compression. Suggest you look at Platinum Series Controllers/Displays CN32PT,CN16PT,CN8PT,DP32PT,DP16PT and DP8PT.
Answered by: JK Applications Engineer
Date published: 2024-03-01
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DPI8-AL-DC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration