Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Large Displays Panel or Wall Mount, NEMA 4 Metal Enclosure

Large Displays Panel or Wall Mount
  • RoHS Icon
  • CE Approved

$815.40

Item# LDB-24-P-H-R-0-0

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $815.40
5-9 $774.63
10-24 $733.86
25-49 $693.09
50-99 $652.32
100+ $611.55

In stock

Lead Time (If not in stock): 6 weeks
Large Displays Panel or Wall Mount LDB-24-P-H-R-0-0 LDB-24-P-H-R-0-0
  • Bright 60 or 100 mm (2.3 or 4') Red or Green Digits
  • Wall, Suspension or Panel Mount
  • Full NEMA 4 (IP65) Metal Enclosure
  • Control, Alarm and Retransmission Capability with Field Installable Cards

LDB-24-P-H-R-0-0 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Supply Voltage Type
Additonal Features
Alarm Output
Retransmission Output
Communications


The LDB Series of large displays offer a wide range of measurement, alarm, and display capabilities for all types of industrial and commercial applications. Data can be seen at distances of up to 50 m (160') and by a large audience.


OMEGA LDB Series Large Displays for Industrial Applications
These displays can provide control, alarms, and/or retransmission of measured data with field-installable options for relay or transistor outputs, SSR controls, analog retransmission signals, and communications in Modbus RTU, RS485 or RS232 ASCII protocols. All circuits are isolated for reliable performance and protection.

The LDB series features a full NEMA 4 (IP65) metallic housing, designed to be panel mounted, wall mounted or suspended. The front keypad allows for easy configuration, and an optional remote keypad is also available.

The front lens is made from anti-reflective tinted methacrylate, which provides a sharp and clear reading at long distances. Additionally, 5 levels of LED brightness allow for adjustments to suit most environments.

Available Models and Features

Model

P

T

C1

CR

RTU

232

485

Main Function

PROCESS METER

TEMPERATURE METER
(4 digit only)

COUNTER, RATEMETER, PERIODMETER

CLOCK,
CHRONOMETER, TIMER

MODBUS RTU

RS-232 ASCII REPEATER

RS-485 ASCII REPEATER

Ranges

0/10Vdc
4/20mA
±10Vdc
±20mA

Pt100 (2 and 3 wires)
Thermocouples J, K, T, E, S, R, N, C

Pulse counter up to 250 kHz
Ratemeter up to 500 kHz
Period up to 1000 sec.

Hours, minutes, seconds, tenths
and cents of second Hour or decimal format

Modbus RTU protocol

RS-232 ASCII protocol

RS-485 ASCII protocol

Digit Height

60mm (2.36”) or 100mm (4”)

Sensor
Excitation Voltage

5 to 20Vdc (max. 35mA)

-

5 to 18Vdc (max. 70mA)

5 to 18Vdc (max. 70mA)

-

-

-

Power High

85 to 265 Vac; 120-370 Vdc (isolated 2,500 Vac)

Power Low

11 to 36?Vdc (isolated 1500?Vdc)

Power
Consumption
(meter only)

60 mm (2.3”):  4 Digit = 3,0 W, 6 Digit = 3,50 W; 100 mm (4”) 4 Digit =5,25 W, 6 Digit = 5,50 W

Env. Protection

Full IP65 (NEMA 4) housing

Configuration

Front Keypad (Optional remote control)

Mounting

Panel, wall, suspended

Specifications
Display Digits & Range: Six 999999/-199999 or four 9999/-1999
Decimal Point: Configurable
LED Color: Red standard; Green optional
Digit Height: 60 mm (2.36") or 100 mm (4")
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Connections: Plug-in screw terminal
Signal Wire Diameter: Max. 0.5 mm²
Power Wire Diameter: Max. 2.5 mm²
Process Meter
Signal Ranges: 4 to 20 mA, 0 to 10 Vdc, ±20 mA, ±10 Vdc
Excitation Voltage: 20 Vdc, 15 Vdc, 10 Vdc, 5 Vdc (max. 35 mA)
Accuracy: 0.05% F.S. ±1 digit
Offset Drift: 10 ppm/ºC
Span Drift: 25 ppm/ºC (includes offset drift)
Read Rate: 15 readings/second
Refresh Rate: 15/second
Response Time: <120 mSec. (0 to 99% signal)
Input impedance: 11 Ohm for mA, 932 k(O) for Vdc
Temperature Meter (4-Digit Only)
Pt100: 2 or 3 wire
Resolution: 1º or 0.1º
Measuring Range: 800 to -200ºC (1472 to -328ºF)
Accuracy: ±0.2º
Cable Compensation: Automatic up to 14 ?
Offset Drift: 0.05%
Span Drift: 0.10% (includes offset drift)
Thermocouples: J, K, T, E, S, R, N, C, L
Resolution:
Measuring Ranges: See user manual
Accuracy: ±2º to ±4º depending on thermocouple type
Thermocouple Cold Junction: Automatic (configurable)
Offset Drift: 0.05 to 0.2%
Span Drift: 0.02 to 0.2% (includes offset drift)
Rate, Total Meter
Signals Accepted: NPN, PNP, Namur, pick-up, TTL, inductive, mechanical, quadrature
Excitation Voltage: 5 Vdc, 9 Vdc, 15 Vdc, 18 Vdc (max. 70 mA)
Maximum Vdc at Input Terminals: ±30 Vdc
Quartz Accuracy: ±0.01%
Thermal Stability: 20 ppm/ºC
Display Refresh: 15/second
Maximum Frequencies:
    Counter: up to 250 KHz
    Rate Meter and Period: meter up to 500 KHz
Minimum Frequencies: Rate meter and period meter down to 1 mHz (0.001 Hz)
Clock, Timer, Chronometer
Reading, Formats:
    4-Digit: mm.ss, hh.mm, dd.hh, ssss, sss.s, ss.ss, mmmm, mmm.m, mm.mm, hhhh, hhh.h, hh.hh
    6-Digit: mm.ss.cc, hh.mm.ss, dd.hh.mm, mmmm.ss, hhhh.mm, dddd.hh, ssssss, sssss.s, ssss.ss, mmmmmm, mmmmm.m, mmmm.mm, hhhhhh, hhhhh.h, hhhh.hh (c=1/100 sec, s=sec., m=min., h=hour, d=day)
Counting Direction: Up, down
Controls: Start, stop, reset
Control Activation: Volt-free contact (default), configurable for push-pull, NPN, PNP, inductive
Maximum Vdc at Input Terminals: ±30 Vdc
Reset Control: Remote, front panel and on alarm
Accuracy: 100 ppm
Display Refresh: 12/second, reading memory maintained in case of power loss
Modbus RTU, RS485, RS232 Meter
Common:
    Speed: 38,400 bps to 600 bps
    Data Format: 8n1, 8e1, 8o1,8n2, Bus terminator not included, Watchdog configurable from 1 to 120 seconds
Modbus RTU:
    Bus: RS485
    Function: “slave” for Modbus RTU protocol
    Addresses: 1 to 247
RS485:
    Protocol: ASCII
    Bus: RS485
    Function: Repeater for ASCII code
    Addresses: 1 to 31
RS232:
    Protocol: ASCII
    Bus: RS232
    Function: Repeater for ASCII code
    Addresses: 1 to 31 (“daisy-chain” connections)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello, I can't find the user manual for the large display measurement type - Process Current/Voltage, the M5678 user manual contains a description of only models with digital inputs. Is signal scaling possible for a display with analog input? Thanks.

Asked by: Igor
Hi Igor, Thank you for the inquiry. The process meter version manual is linked here; https://assets.omega.com/manuals/M5680.pdf Yes, scaling can be applied to the displayed value. Our apologies for difficulty. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-01-24

I am using a process meter to display the distance of a laser. I am thinking there is some scaling somewhere I cannot find so can someone show me which conif. settings to use? Thanks.

Asked by: L810
Thank you for the inquiry. Please forward this request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-03-21
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LDB-24-P-H-R-0-0, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
Large Displays Panel or Wall Mount
$124.54
0 In Stock
Large Displays Panel or Wall Mount
$75.64
2 In Stock
Large Displays Panel or Wall Mount
$124.54
1 In Stock
Large Displays Panel or Wall Mount
$124.54
1 In Stock
Large Displays Panel or Wall Mount
$124.54
1 In Stock
en-US
en
Save Configuration