Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

B&K Vibro Compact, Low Frequency Accelerometer

Brüel & Kjaer Vibro Compact, Low Frequency Accelerometer

$414.59

Item# AS-668

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $414.59
5-9 $393.86
10-24 $385.57
25-49 $368.99
50-99 $360.69
100+ $352.40

In stock

Lead Time (If not in stock): 14 weeks
Brüel & Kjaer Vibro Compact, Low Frequency Accelerometer AS-668 AS-668
  • Compact for installation in virtually any space
  • Hermetically sealed
  • Rugged (IP66/ IP67) and corrosion resistant design 
  • Measures very low frequencies down to 0.5 Hz 

AS-668 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Acceleration Range
Frequency Range (Nominal)
Output Type
Mounting Type


  • Apx. Weight 175 g
  • Bias Voltage 9 to 12 Vdc
  • Capacity 5000 g
  • Connection M12 plug, male, 4-pole
  • Environmental Rating IP67/IP68
  • Frequency range 0.5 Hz to 13 kHz (± 3 dB)
  • Housing Material Stainless Steel
  • Linearity < 1 %
  • Maximum Output Voltage 27 V
  • Measuring Range ±60 g
  • Mounting Screw ISO 4762 M6x30 / ¼“-28UNFx30
  • Mounting Torque 3.5 Nm width across flats: 22 mm
  • Nominal Sensitivity at 80 Hz 100 mV/g
  • Operating Temperature Range -55 to 125 °C (-67 to 257 °F)
  • Output Resistance 100 Ω
  • Overload Capacity - Constant 500 g
  • Resonant Frequency (Typical) 30 kHz
  • Sensitivity Accuracy ± 10%
  • Storage Temperature Range -20 to 70 °C (-4 to 158 °F)

This acceleration sensor operates according to the piezo-electric principle. A piezo-element and an internal sensor mass form a spring-mass system in the sensor.

If this system is subjected to vibrations the mass produces an alternating force on the piezo element. As a result of the piezo effect an electrical charge is produced that is proportional to vibration acceleration. An integrated amplifier converts this charge signal into a usable voltage signal.


Brüel & Kjaer Vibro Accelerometer Selection Table

Model

picture

sensor
technology

Sensitivity

Sensitivity
accuracy

Frequency
range
[Hz]

Resonant
frequency

measuring
range

connector
type

connector
style

cable
connection

AS-667

 

 

compression type

100 mV/g

± 10%

0.5 Hz to 13 kHz: (±3 dB)

typ 30 kHz

60 g

M12 - 4 pole

top

mountable

AS-668

 

 

compression type

100 mV/g

± 10%

0.5 Hz to 13 kHz: (±3 dB)

typ 30 kHz

60 g

M12 - 4 pole

lateral

mountable

AS-063

 

 

compression type

100 mV/g

± 5%

1.5 Hz to 13 kHz (± 3 dB)

35kHz ± 3 kHz

80 g

MIL-C-5015

top

mountable

AS-062

 

 

compression type

100 mV/g

± 5%

1.5 Hz to 13 kHz (± 3 dB)

> 20 kHz

80 g

n.a.

lateral

integrated

AS-070/001

 

 

shear type (ring)

100 mV/g

± 20%

0.32 Hz to 10 kHz (± 3 dB)

> 25 kHz

50 g

n.a.

lateral

integrated

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Female M12 Connection Cable with Straight Plug, 5m
$63.92
8 In Stock
Female M12 Connection Cable with Angle Plug, 5m
$63.92
3 In Stock
One Channel Accelerometer Power Unit
$654.20
0 In Stock
1- to 4-channel vibration monitoring system
$1,593.82
0 In Stock
en-US
en
Save Configuration