Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

VT-110: B&K Vibro Compact Vibration Velocity Transmitter with 4-20mA Output

M12 axial connector, 3 to 1,000 Hz, 50 mm/s

$380.36

Item# VT-110/02/020

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $380.36
5-9 $361.34
10-24 $353.73
25-49 $338.52
50-99 $330.91
100+ $323.31

In stock

Lead Time (If not in stock): 14 weeks
M12 axial connector, 3 to 1,000 Hz, 50 mm/s VT-110/02/020 VT-110/02/020
  • Vibration Velocity  Output 4-20mA loop powered 
  • Additional dynamic signal output  - 100mV/g 
  • High quality with glass sealed M12 connector
  • Compact size with superior “annular shear technology” 

VT-110/02/020 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Acceleration Range
Frequency Range (Nominal)
Output Type
Mounting Type
Features


  • Continuous Vibration Limit 250 g peak
  • Dynamic Output Sensitivity 100 mV/g
  • Environmental Rating IP67
  • Linearity ±1%
  • Loop Resistance 20 mA (maximum)
  • Operating Temperature Range - 55 to +125 °C (-67 to 257 °F)
  • Output 4 to 20 mA
  • Shock Limit 2

The hermetic sealed 4-20mA loop powered industrial vibration velocity transmitter type VT-110 is designed to monitor the vibration in harsh industrial environment. It uses the industry standard 4-20mA Loop that interfaces directly with PLC DCS and 4-20mA monitor inputs. Measurement frequency from 3 to 1 000 Hz and measurement range of 20mm/s and 50 mm/s will fit in nearly all applications. Their compact size allows for installation in tight places. The dynamic signal out-put (acceleration) allows vibration analysis.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
M12 Female Connection Cable 5 m,straight, 4-pole, 2-wire PUR cable, length 5 m, open cable end
$102.18
2 In Stock
M12 Female Connection Cable 5 m, 90° angled, 4-pole, 2-wire PUR cable, length 5 m, open cable end
$93.74
0 In Stock
en-US
en
Save Configuration