Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Spring or Pneumatic Analog Gauging Probes

Analog Gaging Probes

$867.74

Item# GP911-0.5-S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $867.74
10-24 $824.35
25-49 $807.00
50-99 $772.29
100+ $754.93

In stock

Lead Time (If not in stock): 10 weeks
Analog Gaging Probes GP911-0.5-S GP911-0.5-S
  • Spring or Pneumatic Actuated Models
  • Exceptional Linearity Across Full Range
  • Stainless Steel Body
  • NEMA 12 (IP65) Environmental Rating

GP911-0.5-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Housing Length
Features
Linearity
Electrical Output
Rating
Housing Diameter/Width


The GP911 series analog gaging probes utilize proven LVDT technology to provide excellent linearity and repeatability in a compact, reliable unit. All analog probe heads carry a NEMA 12 (IP65) environmental rating which makes them suitable for use in harsh industrial environments.

In an analog gage probe, two small transformers share a common magnetic core. As the core moves, the output of one transformer increases and the other decreases. The out-of-balance current provides the measure of the core’s position. LVDT’s operate on an ac energizing voltage and require special signal conditioning.

SPECIFICATIONS
Excitation Voltage: 1 to 10 volts rms
Excitation Frequency: 2 to 20 kHz
Linearity: 0.5% rdg or 0.1% FS, whichever is greater
Repeatability: 0.15 microns
Calibration Voltage: 3 Vrms
Calibration Frequency: 5 kHz
Calibration Load: 10 kΩ
Storage Temp.: -40 to 100°C (-40 to 212°F)
Operating Temp.: -10 to 80°C (14 to 176°F)
Temp. Coefficient: 0.01% FS/°C (0.03% for 0.5 mm model)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration