Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LVDT Linear Position Sensors with DC Output

-10 to 10 mm, -5 to 5 Vdc Output

$963.23

Item# LD620-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $963.23
10-24 $915.07
25-49 $895.80
50-99 $857.27
100+ $838.01

In stock

Lead Time (If not in stock): 10 weeks
-10 to 10 mm, -5 to 5 Vdc Output LD620-10 LD620-10
  • Being replaced by the new LD600A series
  • Better Than 0.2% Linearity
  • 5 to 150 mm Total Travel Lengths Available
  • Rugged 19 mm Dia. Stainless Steel Body

LD620-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Electrical Output
Housing Length
Linearity
Rating
Housing Diameter/Width
Features


  • Body Diameter 19 mm
  • Body Material 300 SS
  • case Material 300 SS
  • Environmental Rating/Protection IP67
  • Maximum Ambient Temperature 85 {C} (185 {C})
  • Measurement Type Displacement
  • Output Signal Type DC
  • Travel Range 5 to 150 mm Total Travel Lengths Available

The LD620 series has been replaced by the new and improved LD600A series. Many ranges are in stock, available for immediate shipment. Link "LD600A Series" in redirected to the LD600A page LD621A-100

The LD620 DC output displacement tranducers have improved IP67- rated sealing, coupled with new polymer guides with rigid carriers. These transducers are accurate and reliable, especially in wet and corrosive conditions. Output options are either ±5 Vdc (LD620) or 0-10 Vdc (LD621). An unusually large bore-to-core clearance is maintained throughout the range. This makes installation easier and helps prevent misalignment on automation actuators and other industrial automation controls.

SPECIFICATIONS
Linearity: <0.2% FSO
Excitation Voltage: 10 to 30 Vdc @ 25 mA maximum
Output Ripple: 0.2% FSO
Bandwidth: 500 Hz (-3 dB)
Storage Temp: -20 to 85°C (-4 to 185°F)
Operating Temp: 0 to 65°C (32 to 149°F)
Sealing: IP67
Vibration (Sinusoidal Frequency):
10 to 50 Hz: 1 to 10 g rms linear Amplitude
50 Hz to 1 kHz: 10 g rms Amplitude
Shock:
Drop Testing: 1 m (3') onto hard surface
Topple Testing: 10 times each end onto hard surface
Case Material: 300 SS
Cable: PFA, 2 m (6') long
Core Material: Nickel-iron
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi, When the output is +-5 Vdc and the range is +-10 mm, does it mean the core moves on both ends of the LVDT? Or does one end always fixed, no matter what the electrical output is?

Asked by: Arian
Yes, One armature move in and out to provide +/-5Vdc output. Please click on manuals and downloads Tab. See user M4345 user manual for more tech info.
Answered by: Raouf
Date published: 2023-10-26

I have a LD621-15 that I'm using to test Frequency Response of a Hydraulic actuator. I would like to knot what kind of latency (in Seconds or Fractions of a second) there is in the internal electronics of the output signal?

Asked by: MLW58
Thank you for you inquiry. Unfortunately there is no data available on the lag between movement to the rod and signal response of the LD621
Answered by: Applicatrions Engineer JK
Date published: 2021-07-26

Is this model spring-loaded? If so, in which direction (i.e. does it always try to stay extended, or retracted)?

Asked by: JDwight
Yes it is spring-loaded in the extended position
Answered by: Applicatrions Engineer JK
Date published: 2021-05-25

we have a couple LD621-5's on the shelf and would like to verify if they are good, is there a good procedure to do this with multimeter?

Asked by: caddleman
Thank you for your inquire Best is to energize the unit and stretch-out the 5 mm and you should get a 10 volt output. Hope this was helpful
Answered by: application engineer je
Date published: 2022-01-14

Two quick questions: What is the accuracy of the measurement? (we are looking for submillimeter accuracy) Do you have off the shelf units to plug this into and get measurement data out of?

Asked by: BFrank
Hello, the linearity of measurement will be 0.2% of your Full Span. We do not carry a LVDT that can measure in sub millimeter accuracy.
Answered by: SDJAE
Date published: 2023-10-20

Hi, is one end fixed and the other end moves freely?

Asked by: Arian
Yes, this is one direction LVDT from to 0 to 20mm with 0 to 10VDC output. One armature moves.
Answered by: Raouf
Date published: 2023-10-26
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_LD620-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Accessories
Ball Tip Accessory
$61.01
4 In Stock
U-Joint retro fit kit
$259.68
1 In Stock
en-US
en
Save Configuration