Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LVDT Linear Position Sensors with Current Output

0 to 10 mm, 4 to 20 mA Output

$698.79

Item# LD630-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $698.79
10-24 $663.85
25-49 $649.87
50-99 $621.92
100+ $607.95

In stock

Lead Time (If not in stock): 10 weeks
0 to 10 mm, 4 to 20 mA Output LD630-10 LD630-10
  • Being replaced by our new and improved LD621A-100 Series
  • Better Than 0.2% Linearity
  • 5 to 300 mm Travel Lengths Available
  • 4 to 20 mA or 20 to 4 mA Versions Available

LD630-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Housing Length
Linearity
Electrical Output
Rating
Housing Diameter/Width


The LD630 series has been replaced by the new and improved LD600A series. Many ranges are in stock, available for immediate shipment.

Description

The LD630 Series current output displacement transmitters have improved IP67-rated sealing, coupled with polymer guides with rigid carriers. These transmitters are accurate and reliable, especially in wet and corrosive conditions. Typical applications include automation actuators, industrial automation controls, and proportional actuators.Output options are either direct-acting 4 to 20 mA or reverse-acting 20 to 4 mA. The direct acting models will have 4 mA output when the guided core is fully out, and the output will increase to 20 mA when fully in.

SPECIFICATIONS
Linearity: <0.2% FSO
Excitation Voltage: 10 to 30 Vdc
Output Ripple: 0.02% FSO
Bandwidth: 500 Hz (-3 dB)
Storage Temp: -20 to 85°C (-4 to 185°F)
Operating Temp: 0 to 65°C (32 to 149°F)
Vibration (Sinusoidal Frequency):
   10 to 50 Hz: 1 to 10 g rms linear Amplitude
   50 Hz to 1 kHz: 10 g rms Amplitude
Shock:
   Drop Testing: 1 m (3') onto hard surface
   Topple Testing: 10 times each end onto hard surface
Cable: PFA, 2 m (6') long
Core Material: Nickel-Iron
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Ball tip accessory
$61.01
4 In Stock
U-Joint end kit (2 U-joints) to fit LD600 Series
$259.68
1 In Stock
en-US
en
Save Configuration