Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LVIT Linear Position Sensors for Low Ranges

5 to 10 mm, 1 to 9 Vdc Output

$612.55

Item# LD701-5/10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $612.55
10-24 $581.92
25-49 $569.67
50-99 $545.17
100+ $532.92

In stock

Lead Time (If not in stock): 5 weeks
5 to 10 mm, 1 to 9 Vdc Output LD701-5/10 LD701-5/10
  • Inductive Technology for Sensing Metal Targets
  • Insensitive to Dust, Dirt, and Oils Ideal for Industrial Applications
  • Compact Design

LD701-5/10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Linearity
Housing Length
Housing Diameter/Width
Electrical Output
Rating
Features


Non-contact linear sensors have an analog output that is proportional to the damping target distance. Their compact yet sturdy design makes them well-suited for industrial, robotics and laboratory use. These sensors utilize inductive technology, which means they are capable of sensing any metal target. The sensing distance, however, is influenced by the metal target. Ranges are calibrated using a standard square target. The target is mild steel (Fe 360), 1 mm (0.04') thick. The side lengths are the larger of either the sensor’s face diaphragm or three times the sensing distance.

SPECIFICATIONS
Excitation: 14-30 Vdc @ 20 mA; unregulated, reverse polarity and short circuit protected
Output: 1-9 Vdc
Output Load: 20 mA max
Repeatability: 0.01 mm (0.0004')
Compensated Temp.: 0 to 60°C (32 to 140°F)
Total Thermal Effects: 1µm/°C/mm
Housing: Nickel-plated brass
Electrical Conn.: 1.8 m (6 ft), 3-cond. 22 AWG pigtail leads (20 AWG for 30 mm)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello, We looking to use LD701-2/5 for gap measurements in high rpm (up to 100,000 rpm) rotating machines. What is the excitation frequency of the sensor coil. Thank you Andrii

Asked by: Andrii
Thank you for your inquiry. There is no data available for these sensors being used at such high speeds.
Answered by: Applicatrions Engineer JK
Date published: 2020-07-13

Will this transducer be able to measure the changing gap of a ellipse-like surface as it rotates? the surface in question is presently being designed, so we can accommodate the appropriate width and height.

Asked by: mmongo
These sensors should work for measuring an ellipse rotating surface. Please note that the switching frequency of the sensor is 1000 Hz
Answered by: JK Applications Engineer
Date published: 2024-04-05
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LD701-5-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
Non-Contact Linear Displacement Sensor
$30.65
2 In Stock
Non-Contact Linear Displacement Sensor
$30.65
27 In Stock
en-US
en
Save Configuration