Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LVIT Linear Position Sensors

0 to 20 mm, 0 to 10 Vdc output Output
  • RoHS Icon
  • CE Approved

$497.33

Item# LDI-619-020-A010S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $497.33
10-24 $472.46
25-49 $462.52
50-99 $442.62
100+ $432.68

In stock

Lead Time (If not in stock): 6 weeks
0 to 20 mm, 0 to 10 Vdc output Output LDI-619-020-A010S LDI-619-020-A010S
  • Excellent stroke-to-length ratio
  • Rugged 19 mm (0.75') Diameter stainless steel housing
  • Field adjustable range scaling
  • Wide Choice of Range: 15 to 750 mm (⅝” to 30') Full Scale

LDI-619-020-A010S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Electrical Output
Housing Length
Linearity
Resolution
Rating
Housing Diameter/Width
Features


The LDI-619 Series LVIT (Linear Variable Inductive Transducer) position sensors from OmegaTM are devices designed for factory automation and a variety of industrial and commercial applications such as motor sport vehicles, automotive testing, solar cell positioners, wind turbine prop pitch and brakes, and packing equipment. With their compact device, rugged stainless-steel construction, superior performance, and excellent stroke-to-length ratio, the LDI-619 sensors are ideal for both industrial testing, laboratories, and OEM applications.

LDI-619 sensors are offered in 15 full scale ranges from 15 to 900 mm (⅝ to 36"). Calibration and set-up is simplified with one wire field programming feature, this provides the ability to match the end points of the sensor's analog output with the ends of the range of motion of the assembly to which the sensor is attached. This feature permits a user to optimize the position measuring system's resolution over its full range of motion.
LDI-619 products come with axil exiting cable & a M5 x 0.8 threaded end for installation.

Specifications
Analog I/Os:
    0 to 10V output with 12 to 30V input, 35 mA max;
    4 to 20 mA (3-wire) output with 18 to 30V input, 60 mA max 75°C (167°F max)
Measuring Range: 2.5 to 900 mm (⅝” to 36") Full Scale
Linearity Error: ±0.15% of Full Scale Output (FSO) typical, ±0.25% max
Resolution: 0.025% of FS
Update Rate: 300 Hz nominal
Operating Temperature: -20 to 85°C (-4 to 185°F)
Temperature Coefficient: 0.015% of FS/°C
Vibration: 5 to 20 Hz, 0.5" p-p; 20 to 2000 Hz, 4.2 g p-p
Shock: 1000 g, 11 ms
Terminations: IEC IP67
Humidity: 95% RH, non-condensing
Housing Material: Stainless steel

Wiring Table
I/O Function Color
+Power InputRed
GroundBlack
Analog outputGreen
Field ProgrammingWhite
Shield/ drain*Shield
*Shield unconnected internally

LDI-619 Range Table
Nominal Range Length “A”
Inches mm mm (Inches)
≤1≤2535.0 (1.38)
1.23041.3 (1.63)
25060.5 (2.38)
37585.9 (3.38)
4100111.1 (4.38)
6150165.1 (6.5)
8200215.9 (8.50)
10250266.7 (10.50)
12300317.5 (12.50)
15375400.0 (15.75)
18450476.2 (18.75)
24600635.0 (25.00)
30750787.4 (31.00)
loading all models
loading all reviews
Rated 5 out of 5 by from LVDT (0-50 mm) I received the product on time and it works perfectly fine. I have ordered three of these till now and never had issues.
Date published: 2022-10-26
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LDI-619-020-A010S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Hi. Do you have a recommended power supply for this item?

Asked by: rdoc
Thank you for your inquiry One power supply that would be a good match is the PSS-D12A This will supply the power needed for these units. Hope this was helpful
Answered by: application engineer je
Date published: 2020-04-22

Hi are you able to apply pressure to retract this product to zero position? (spring load, compressed air, etc) I only see one photo so I don't know if this possible.Thank you

Asked by: splhs
Thank you for your inquiry, this unit isn’t spring loaded or pneumatic. Please see our model GP911-1-P
Answered by: rkent
Date published: 2023-01-17

Do these sensors come with signal conditioners? If not, which signal conditioners do you offer are most compatible with these sensors?

Asked by: AJKJD
No signal conditioning is required with these sensor. The output is already conditioned to either a 4 to 20 mADC or 0 to 10VDC signal
Answered by: Applicatrions Engineer JK
Date published: 2021-02-09

Hi, could you please tell me how long the threaded end (M5x0.8) for installation is? Unfortunately there is nothing mentioned about this length in the spec sheet or manual. Please advise. Thanks, Manuela

Asked by: Manuela
Length of the M5x0.8 threaded area at end of the shaft is 9.7mm (0.38"0
Answered by: JKengineer
Date published: 2020-02-13

The "stud" came with insulation over the majority of its length. Is that to be left on or removed?

Asked by: DanP
Thank you for your inquiry, yes, the insulation can be removed
Answered by: rkent
Date published: 2022-07-14
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_LDI-619-020-A010S, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration