Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Small Diameter Inductive Proximity Sensors, range from 0.8 to 3mm

Proximity Sensor with sensing range from 0.8 to 3mm with LED indicator

$148.43

Item# E57-08GE03-G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $148.43
5-9 $145.46
10-24 $142.49
25-49 $136.56
50-99 $135.07
100+ $133.59

In stock

Lead Time (If not in stock): 9 weeks
Proximity Sensor with sensing range from 0.8 to 3mm with LED indicator E57-08GE03-G E57-08GE03-G
  • Small 5 and 8 mm Diameters for Use in Applications with Limited Space for Mounting Sensors
  • Stainless Steel or Ni-Brass Housings
  • All Models Include an LED Indicator to Show Output Status
  • Short Circuit and Reverse Polarity Protection

E57-08GE03-G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Sensing Range
Connection Type
Diameter
Supply Voltage
Shielding


  • Indicator Output Indicator LED: Lights when output is ON
  • Enclosure Rating NEMA 4
These unique Cutler-Hammer® Inductive Proximity Sensors are designed to be used in extremely small spaces. A wide variety of models are available with housing diameters of 8 mm (0.31') and a very small 5 mm (0.20'), allowing you to choose the one that best fits your application. The sensors are 3-wire devices that operate from 10 to 30 Vdc. Both shielded and unshielded versions are available.

SPECIFICATIONS
Operating Voltage: 10 to 30 Vdc
Maximum Load Current: 200 mA
Switching Frequency: 2 kHz
Leakage Current: 0.01 mA maximum
Voltage Drop: 1.5V maximum
Burden Current: 10 mA maximum
Protection Transient: Power on false pulse suppression, auto-reset short circuit
Switching Hysteresis: <15% rated sensing distance
Repeat Accuracy: <1% sensing distance
Time Delay Before Availability: <50 mS
Output Indicator LED: Lights when output is ON
Operating Temperature: -25 to 70°C (-13 to 158°F)
Enclosure Ratings: NEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Housing Material: Stainless steel or Ni plated brass
Cable: PVC high flex, oil/water resistant, 22 AWG

Wiring Diagrams (Pin Numbers Are for Reference, Rely on Pin Location When Wiring)
OPERATING VOLTAGE
3-WIRE SENSORS
OUTPUT CABLE MODELS MICRO CONNECTOR MODELS
(FACE VIEW MALE SHOWN)
10 to 30 Vdc NO (NPN)
NO (PNP)

TYPE MODEL NO. OPERATING
VOLTAGE
SENSING
RANGE
mm (in)
SHIELDING CONNECTION
TYPE
m (ft)
5 mm (0.20') Dia.
End Sensing
NO Output
SS Case
E57EAL5T110SP 10 to 30 Vdc 0.8 (0.03) Shielded NPN 2 (6) cable
E57EAL5T111SP Shielded PNP
8 mm (0.31') Dia.
End Sensing
NO Output
Ni-Brass Case
E57-08GS01-C 10 to 30 Vdc 1 (0.04) Shielded NPN 2 (6) cable
E57-08GS01-CDB 4-pin micro DC
connector
E57-08GS01-G Shielded PNP 2 (6) cable
E57-08GS01-GDB 4-pin micro DC
connector
E57-08GU02-C 2 (0.08) Unshielded NPN 2 (6) cable
E57-08GU02-CDB 4-pin micro DC
connector
E57-08GU02-G Unshielded PNP 2 (6) cable
E57-08GU02-GDB 4-pin micro DC
connector
E57-08GE03-C 3 (0.1)
Extended
Range
Shielded NPN 2 (6) cable
E57-08GE03-CDB 4-pin micro DC
connector
E57-08GE03-G Shielded PNP 2 (6) cable
E57-08GE03-GDB 4-pin micro DC
connector

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How close can these sensors be placed beside each other? Is there interference between them? Do the shielded modes reduce/prevent this?

Asked by: Patrick1234
Thank you for your inquiry. Please email your question to automation@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2020-04-28
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_E57-08GE03-G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration