Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Proximity Sensors with LED indicator, Sensing range - 2mm to 15mm

Proximity Sensors in 12, 18 & 30 mm diameters. 2 or 3-wire, LED status indicator models with sensing ranges from 2mm to 15mm for AC or DC voltages.

$191.57

Item# E57SAL12A2E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $191.57
5-9 $187.74
10-24 $183.91
25-49 $176.24
50-99 $174.33
100+ $172.41

In stock

Lead Time (If not in stock): 8 weeks
Proximity Sensors in 12, 18 & 30 mm diameters. 2 or 3-wire, LED status indicator models with sensing ranges from 2mm to 15mm for AC or DC voltages. E57SAL12A2E E57SAL12A2E
  • 2-Wire, 3-Wire, DC, and AC/DC Multiple Range Sensor Models
  • Manufactured to Take Physical and Environmental Abuse
  • Designed with Stainless Steel Barrel and New Potting Compound for Robust, High Temperature, High Pressure Washdown, as Well as Intense Shock and Vibration Applications
  • Unmatched High Noise Immunity Eliminates Problems Associated with Electrical Noise (All Models20V/Meter)

E57SAL12A2E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Sensing Range
Supply Voltage
Shielding
Connection Type
Diameter


The Cutler-Hammer® Premium+ Series inductive proximity sensors have improved sensing performance, product durability and selection. This improved line of sensors carries the Premium+ Series name because we have upgraded the design to a rugged stainless steel body, shock resistant front caps and impact absorbing potting compound. Also, the Premium+ Series line now includes a choice of AC/DC and DC-only, 12, 18 and 30 mm sensors with unmatched noise immunity of greater than 20V/meter.

SPECIFICATIONS
E57 PREMIUM+ SERIES
2-WIRE SENSORS AC/DC3-WIRE DC SENSORS
Operating Voltage40 to 250 Vac/20 to 250 Vdc6 to 48 Vdc
Maximum Load Current250 mA @ 25°C
200 mA @ 70°C
500 mA @ 6 to 30 Vdc
Switching Frequency60 Hz12 mm: 1000 Hz; 18 mm: 800 Hz; 30 mm: 500 Hz
Leakage Current≤2.0 mA≤100 µA
Voltage Drop≤12V @ <10mA
≤4V @ > 25mA
≤2.5V
Holding Current5 mA min
Burden Current≤10 mA
ProtectionResettable short circuit
overload protection
Auto reset
Switching Hysteresis<15% rated sensing distance
Repeat AccuracyShielded Models: <1% sensing distance; Unshielded and extended range: <3%
Time Delay Before Availability<200 mS
COMMON SPECIFICATIONS
Output Indicator LED360° viewable LED
Operating Temperature-25 to 70°C (-13 to 158°F)
Enclosure RatingsNEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Shock30g, 11 mS per IEC 68-2-76
Vibration10 to 55 Hz, 1 mm amplitude
Housing MaterialStainless steel; Polcarbonate end bells; Ryton® front ends
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Proximity Sensors in 12, 18 & 30 mm diameters. 2 or 3-wire, LED status indicator models with sensing ranges from 2mm to 15mm for AC or DC voltages.
$45.46
9 In Stock
Accessories
Bracket for 18 mm tubular sensors
$20.92
0 In Stock
Mounting Bracket, adjustable ball swivel, for 18mm sensors
$39.03
0 In Stock
Bracket for 12 mm tubular sensors
$22.07
8 In Stock
Bracket for 30 mm tubular sensors
$27.34
3 In Stock
en-US
en
Save Configuration