Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cutler-Hammer 2-wire AC and 3-wire DC Inductive Proximity Sensors

2-wire AC and 3-wire DC Inductive Proximity Sensors

$154.77

Item# E59-M12A105C02-A1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $154.77
5-9 $151.67
10-24 $148.58
25-49 $142.39
50-99 $140.84
100+ $139.29

In stock

Lead Time (If not in stock): 9 weeks
2-wire AC and 3-wire DC Inductive Proximity Sensors E59-M12A105C02-A1 E59-M12A105C02-A1
  • Available in AC 2-Wire, DC 3-Wire
  • Up To 29mm Sensing Range
  • Designed for High Temperature, High Pressure Washdown
  • Ideal for Intense Shock and Vibration Applications

E59-M12A105C02-A1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Sensing Range
Supply Voltage
Shielding
Diameter
Connection Type


  • Indicator 360° viewable LED
  • Enclosure Rating NEMA 4
The Cutler-Hammer® iProx Series represents the highest performance, most versatile tubular inductive sensor offered by Omega. By utilizing an embedded microprocessor and exclusive SmartSense™ technology, iProx can sense up to three times farther than typical sensors of its class. Both shielded and unshielded versions of iProx feature extended sensing ranges. This allows the sensor to be mounted farther from the target, thereby reducing the potential for target impacts and increasing the sensing reliability of your application. With extended sensing range, quality construction and very high noise immunity, iProx is the ideal choice for even the most demanding inductive sensing applications.

TYPICAL APPLICATIONS
  • Automotive
  • Machine Tool
  • Material Handling
  • Metalworking
SPECIFICATIONS

2-WIRE SENSORS
Input Voltage: 20 to 132 Vac
Load Current: 12 mm: 5 to 300 mA; 200 mA >50°C
Leakage Current: ≤1.7 mA @ 0°C, 2.0 mA @ -40°C
Voltage Drop: <5 Vac
Protection: None
Switching Hysteresis: <15% rated sensing distance
Repeat Accuracy
Shielded Models: <1% sensing distance
Unshielded Models: <3% sensing distance
Surge Capacity: 3A/30 ms
Temperature Range: -40 to 70°C (-40 to 158°F)
Material of Construction: 303 SS; End bells: Polycarbonate; Face caps: Ryton®; Cable: AWM Style 20387 (PVC)
Vibration and Shock Vibration: 10 to 55 Hz, 1 mm Amplitude, IEC 60068-2-6; Shock: 30g, 11 mS per IEC 68-2-27
Indicator LED: 360° viewable LED
Enclosure Ratings: NEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Response Time 2-Wire Sensors:
    Factory Default Mode: Shipped in 'side by side mode' by default (20 V/m)
    Side by Side: 30 Hz (10 V/m)
    High Noise Immunity Mode: 10 Hz (>20 V/m)

3-WIRE SENSORS
Input Voltage: 6 to 48 Vdc
Load Current: ≤500 mA @ 6 to 30 Vdc; ≤300 mA @ 32 to 48 Vdc Leakage Current: ≤150 µA Voltage Drop:≤2.5 Vdc Burden Current: ≤15 mA
Protection: Auto Reset
Switching Hysteresis: <15% rated sensing distance
Repeat Accuracy:
    Shielded Models: <1% sensing distance
    Unshielded Models: < 3% sensing distance
Temperature Range: -40 to 70°C(-40 to 158°F)
Material of Construction: 303 SS;
End bells: Polycarbonate; Face caps: Ryton®; Cable: AWM Style 20387 (PVC)
Vibration and Shock Vibration: 10 to 55Hz, 1 mm Amplitude, IEC 60068-2-6; Shock: 30g, 11 mS per IEC 68-2-27
Indicator LED: 360° viewable LED
Enclosure Ratings: NEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Response Time 3-Wire Sensors:
    Factory Default Mode:
    Shielded:
        12 mm: 580 Hz (10 V/m)
        18 mm: 390 Hz (10 V/m)
        30 mm: 240 Hz (10 V/m)
    Unshielded:
        12 mm: 300 Hz (10 V/m)
        18 mm: 150 Hz (10 V/m)
        30 mm: 145 Hz (10 V/m)
        Side by Side: 50 Hz (20 V/m)
        High Noise Immunity Mode: 10 Hz (>20 V/m)
loading all models
loading all reviews
Rated 5 out of 5 by from Great proximity sensor, works exactly as described I bought this a month ago and installed on a light fairway mower to turn reels on when cutting units are dropped. The iprox I purchased had upto 1" range. It's actually got about 1 1/8" range. No problems working in a high vibration, wet environment.
Date published: 2016-07-20
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_E59-M12A105C02-A1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hi, This proximity sensor has an electrical output?

Asked by: andregua23
Thank you for your question. The output is whatever you apply to power them as indicated in data sheet.
Answered by: Raptor
Date published: 2020-09-09
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_E59-M12A105C02-A1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Accessories
Bracket for 12 mm tubular sensors
$22.07
8 In Stock
Mounting Bracket for 18mm sensors
$20.92
0 In Stock
Bracket, adjustable ball swivel for 18 mm tubular sensors
$39.03
0 In Stock
Bracket for 30 mm tubular sensors
$27.34
3 In Stock
en-US
en
Save Configuration