Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Variable Speed DC Motor Control w/ Adjustable Horsepower Settings

Cost efficient Variable speed DC Control

$406.72

Item# OMDC-125DV-C-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $406.72
10-24 $386.38
25-49 $378.25
50-99 $361.98
100-199 $353.85
200+ $345.71

In stock

Lead Time (If not in stock): 4 weeks
Cost efficient Variable speed DC Control OMDC-125DV-C-5 OMDC-125DV-C-5
  • Dual Voltage 120/240 Vac or 24/36 Vac
  • Adjustable Horsepower Settings
  • Full Wave Bridge Supply
  • 1% Speed Regulation

OMDC-125DV-C-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Max Horsepower
Input Voltage
Output Voltage
Current Rating
Form Factor


The OMDC-125 Series variable speed DC Control is a cost efficient, reliable control for PM, shunt wound, and universal DC motors that incorporates up-to-date design and engineering into a compact package. Installation and field adjustments are facilitated using a barrier type terminal strip and large, easily adjustable trimpots. Adjustable horsepower range: 120 Vac 1/8 to 1/2 240 Vac 1/25 to 1/4 and 1/4 to 1. The OMDC-123DC model operates on low input voltage of 24/36 Vac with an output of 150 mA to 5.5 ADC.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
120 VAC input: 0-90 VDC output, 0.5 HP 240 VAC Input:0-180 VDC output, 1 HP
Heat sink 178 L x 159 W x 35 mm D (7 x 6.25 x 1.375")
$93.79
3 In Stock
121 VAC input: 0-90 VDC output,0.5 HP240 VAC Input: 0-180 VDC output,HP
Spare 5K potentiometer kit
$105.41
2 In Stock

Related Categories

en-US
en
Save Configuration