Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DC Motor Speed Control with Reversing Capability

Reversing DC Motor Speed Control

$604.05

Item# OMDC-132HC200

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $604.05
10-24 $573.85
25-49 $561.77
50-99 $537.60
100-199 $525.52
200+ $513.44

In stock

Lead Time (If not in stock): 4 weeks
Reversing DC Motor Speed Control OMDC-132HC200 OMDC-132HC200
  • Provides DC Motor Speed Control with Reversing Capability
  • Speed Regulation is ±1% of Base Speed
  • Adjustable Minimum/Maximum Speed
  • Adjustable Current Limit

OMDC-132HC200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Horsepower
Input Voltage
Output Voltage
Current Rating
Form Factor


The 130 Series reversing speed control is designed to provide instant reversing, quick precise stopping or rapid cycling for a wide range of DC motor applications. The 130 Series reversing control outperforms other dynamic braking and reversing controls by utilizing unique zerospeed detect and dynamic braking circuits. These circuits eliminate the contact arcing and failed braking problems associated with other reversing and dynamic braking controls. The zero speed detect circuit also eliminates motor plug reversing problems. In the event of a power loss or emergency stop condition, the 130 Series control will drop into a dynamic brake condition to safely and quickly bring the motor to a stop and remain there until power is reapplied and a run condition is recognized.

SPECIFICATIONS
AC Input Voltage: ±10% of rated line voltage
Acceleration: 0.5 seconds
Amps–DC Output
    130LC100 and 132LC200: 500 mA to 5.5 ADC*
    130HC100 and 132HC200: 500 mA to 10 ADC
Controller Overload Capacity: 200% for one minute
Current Limit Trimpot Range
    Models 130xx100 and 132xx200: 1 to 18 ADC
Deceleration: 0.5 seconds
Dimensions:
    LC Models: 126.16 W x 107.95 L x 68.27 mm D (4.96 x 4.25 x 2.68')
    HC Models: 158.75 W x 177.8 L x 103.2 mm D (6.25 x 7.0 x 4.06')
Weight:
    LC Models: 489.87 g (1.08 lb)
    HC Models: 1496.80 g (3.30 lb)
Drive Service Factor: 1.0
Efficiency: 85% typical
Input Frequency: 50 or 60 Hz
Trimpot Speed Range
    Maximum: 60 to 110% of base speed
    Minimum: 0 to 30% of maximum speed
Power Devices: Isolated case tab
Shunt Field Voltage: 100 Vdc for 120 Vac input; 200 Vdc for 240 Vac input
Shunt Field Current: 1 amp DC maximum
Speed Control: Via 5 kΩ 0.5 W potentiometer or 0 to 10 Vdc isolated signal
Speed Range: 50:1
Speed Regulation: ±1% of base speed
Temperature Range: -10 to 45°C ambient (15 to 115°F)
Terminal Block Torque Setting: 4.4 in. lb. maximum or 0.05 Nm
Transient Protection: G-Mov
Trigger: Opto-isolator
Start/Brake Cycle Per Minute
    LC Models: 3 per min**
    HC Models: 30 per min**
Operating Conditions
    Temperature: -10 to 45°C (14 to 113°F)
    AC Input Voltage: ±10% rated line voltage
    Input Frequency: 50/60 Hz
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Cost efficient Variable speed DC Control
$93.79
3 In Stock

Related Categories

en-US
en
Save Configuration