Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Step and Direction Stepper Drives with 3 input/1 output

Step and Direction Stepper Drives

$180.25

Item# STR2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $180.25
10-24 $171.24
25-49 $167.63
50-99 $160.42
100-199 $156.82
200+ $153.21

In stock

Lead Time (If not in stock): 2 weeks
Step and Direction Stepper Drives STR2 STR2
  • Sophisticated Current Control
  • •STR2: 2 A/phase
  • •STR4: 4 A/phase
  • •STR8: 8 A/phase

STR2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Driver Current
Control Mode
Integral I/O
Features


The STR series stepper drive is a compact, powerful, digital step and direction drive available in three power ranges: 2 A/phase, 4 A/phase and 8 A/phase. The STR series is ideal for applications requiring basic step and direction control of a 2-phase step motor. STR drives feature advanced microstepping performance and sophisticated current control with anti-resonance. Anti-resonance electronically damps motor and system resonances, which improves motor smoothness and torque over a wide speed range.

All setup is done via dip switches and a rotary switch on the side of the drive, including motor selection, running current, idle current, and step resolution.

STR drives are available with a large family of compatible 2-phase step motors, selected to optimize performance of both the drive and motor.

NOTE: These drives require step pulses from a PLC or other controller.

SPECIFICATIONS
POWER AMPLIFIER SECTION (STR2)
Amplifier Type:
MOSFET, dual H-bridge, 4 quadrant
Current Control: 4 state PWM at 20 kHz
Output Current: Up to 2.2 A/phase, depending on motor selection
Switch Selectable % of Maximum Current: 100%, 90%, 80%, 70%
Power Supply: External 12 to 48 Vdc power supply required
Idle Current Reduction: Reduction to 50% or 90%, switch selectable

POWER AMPLIFIER SECTION (STR4)
Amplifier Type:
MOSFET, dual H-bridge, 4 quadrant
Current Control: 4 state PWM at 20 kHz
Output Current: Up to 4.5 A/phase, depending on motor selection
Switch Selectable % of Maximum Current: 100%, 90%, 80%, 70%
Power Supply: External 24 to 48 Vdc power supply required
Idle Current Reduction: Reduction to 50% or 90%, switch selectable

POWER AMPLIFIER SECTION (STR8)
Amplifier Type:
MOSFET, dual H-bridge, 4 quadrant
Current Control: 4 state Pwm at 20 kHz
Output Current: Up to 8 A/phase, depending on motor selection Switch
Selectable % of Maximum Current: 100%, 90%, 80%, 70%
Power Supply: External 24 to 75 Vdc power supply required
Idle Current Reduction: Reduction to 50% or 90%, switch selectable

CONTROLLER SECTION
Mode Of Operation:
Step and direction, Cw/Ccw
Microstep Resolution: Switch selectable: 200, 200 smooth, 400, 400 smooth, 2000, 5000, 12800, 20000 steps/revolution
Speed Range: Depends upon selected resolution; amplifier is suitable for speeds up to 50 rps
Anti Resonance: Raises the system damping ratio; eliminates midrange instability and allows stable operation to 50 rps
Waveform: Allows for fine adjustment of phase current waveform harmonic content to reduce low-speed torque ripple in the range 0.25 to 1.5 rps
Digital Noise Filter: Step pulse input: 150 kHz or 2 MHz, jumper selectable
Self Test Switch Selectable: Rotates motor 2 revolutions in each direction
Control Inputs: Step, direction, enable, optically isolated; 4 to 30 Vdc, 5 to 15 mA.
Step Input: Min pulse width = 250 ns; max pulse frequency = 2 MHz
Fault Output: Photodarlington, 80 mA, 30 Vdc max; voltage drop = 1.2 Vdc max at 80 mA
Ambient Temperature: 0 to 50°C (32 to 122°F) humidity 90% non-condensing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
2-phase Biploar Step Motors
$186.38
0 In Stock
2-phase Biploar Step Motors
$126.42
0 In Stock
2-phase Biploar Step Motors
$92.73
0 In Stock
2-phase Biploar Step Motors
$109.64
0 In Stock
2-phase Biploar Step Motors
$204.20
0 In Stock
2-phase Biploar Step Motors
$123.16
0 In Stock
2-phase Biploar Step Motors
$139.38
0 In Stock
2-phase Biploar Step Motors
$247.95
0 In Stock
2-phase Biploar Step Motors
$607.71
0 In Stock
2-phase Biploar Step Motors
$469.96
2 In Stock
2-phase Biploar Step Motors
$184.76
0 In Stock
2-phase Biploar Step Motors
$254.44
1 In Stock
2-phase Biploar Step Motors
$818.37
2 In Stock
2-phase Biploar Step Motors
$353.29
3 In Stock
Accessories
Regeneration clamp, 24 to 80 Vdc
$269.56
2 In Stock

Related Categories

en-US
en
Save Configuration