Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Washdown Stepper Motors for Wet and Dusty Environments

$369.49

Item# OMHW23-598

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $369.49
10-24 $351.02
25-49 $343.63
50-99 $328.85
100-199 $321.46
200+ $314.07

In stock

Lead Time (If not in stock): 2 weeks
Washdown Stepper Motors for Wet and Dusty Environments OMHW23-598 OMHW23-598
  • Bipolar IP65-Rated Step Motors
  • NEMA 23, 24 and 34 Frame Sizes Available
  • Integral 3 m (10') Shielded Cable with Cable Gland
  • Sealed Laminations

OMHW23-598 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Holding Torque
Shaft Configuration
Features


OMEGA™ is pleased to announce the addition of NEMA size 23, 24 and 34 stepper motors with IP65 ratings for operation in severe environmental conditions. The OMHW series are dust proof and resistant to low pressure water jets, and are ideal for applications in wet factory environments such as the food and beverage industry or outdoor use. Key features include a nickel plated brass cable gland, sealed laminations, and front shaft contact seal. All models have an internal corrosion-resistant film coating as standard. IP65 specifies a product that is dust tight (no ingress of dust; complete protection against contact) and protected against water jets (water projected by a nozzle from any direction shall have no harmful effects).

Important Note About Motor Current vs Drive Current:
When setting the drive current, you should multiply the stepper motor's nameplate current by 1.2. This provides the correct conversion from the motor's full-step nameplate rating to the drive's current setting. If the motor nameplate current is specified as 5 Amps, set the drive current to 6 Amps (5 x 1.2) to achieve full performance.

The OMHW stepper motors are 8-lead motors, offering the flexibility of either series or parallel connection. The motors should be series connected for best torque at low speeds, and parallel connected for best torque at higher speeds.

Motor Wiring --- Parallel Connection (8-lead motors):
Drive A+ = Orange + Black/White
Drive A- = Black + Orange/White
Drive B+ = Red + Yellow/White
Drive B- = Yellow + Red/White

Motor Wiring --- Series Connection (8-lead motors):
Drive A+ = Orange
Drive A- = Black
Drive B+ = Red
Drive B- = Yellow
Connect Orange/White to Black/White (not connected to drive)
Connect Red/White to Yellow/White (not connected to drive)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration